over operating free-air temperature range (unless otherwise noted) (see (1) (2))
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage |
–0.5 |
7 |
V |
VIN |
Control input voltage |
–0.5 |
7 |
V |
VI/O |
Signal path I/O voltage (3) |
D+, D– when VCC > 0V |
–0.5 |
VCC + 0.3 |
V |
D+, D– when VCC = 0V |
–0.5 |
5.25 |
IIK |
Control input clamp current |
VIN < 0V |
|
–50 |
mA |
II/OK |
I/O port clamp current |
VI/O < 0V |
|
–50 |
mA |
II/O |
ON-state switch current(4) |
|
±64 |
mA |
|
Continuous current through VCC or GND |
|
±100 |
mA |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may
cause permanent damage to the device. These are stress ratings only, which do not imply
functional operation of the device at these or any other conditions beyond those indicated
under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions
for extended periods may affect device reliability.
(2) All voltages are with respect to ground, unless otherwise specified.
(3) VI and VO are used to denote specific conditions for VI/O.
(4) II and IO are used to denote specific conditions for II/O.