The TS5A22362 is a bidirectional, 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. The 3.00 mm × 3.00 mm DRC package is also available as a nonmagnetic package for medical imaging application.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A22362 | VSON (10) | 3.00 mm × 3.00 mm |
DSBGA (10) | 1.86 mm × 1.36 mm | |
VSSOP (10) | 3.00 mm × 3.00 mm |