Product details

Protocols Analog Audio Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 18.3 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 520 Input/output voltage (min) (V) -3.2 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 0.2 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -78 ESD CDM (kV) 1.5 Input/output continuous current (max) (mA) 350 COFF (typ) (pF) 70 CON (typ) (pF) 370 Off isolation (typ) (dB) -68 OFF-state leakage current (max) (µA) 0.375 Ron (max) (mΩ) 1300 Ron channel match (max) (Ω) 0.15 RON flatness (typ) (Ω) 0.076 Turnoff time (disable) (max) (ns) 70 Turnon time (enable) (max) (ns) 120 VIH (min) (V) 1.4 VIL (max) (V) 0.8
Protocols Analog Audio Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 18.3 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 520 Input/output voltage (min) (V) -3.2 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 0.2 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -78 ESD CDM (kV) 1.5 Input/output continuous current (max) (mA) 350 COFF (typ) (pF) 70 CON (typ) (pF) 370 Off isolation (typ) (dB) -68 OFF-state leakage current (max) (µA) 0.375 Ron (max) (mΩ) 1300 Ron channel match (max) (Ω) 0.15 RON flatness (typ) (Ω) 0.076 Turnoff time (disable) (max) (ns) 70 Turnon time (enable) (max) (ns) 120 VIH (min) (V) 1.4 VIL (max) (V) 0.8
DSBGA (YZP) 10 2.8125 mm² 2.25 x 1.25 VSON (DRC) 10 9 mm² 3 x 3 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Specified break-before-make switching
  • Negative signaling capability: maximum swing from –2.75 V to 2.75 V (VCC = 2.75 V)
  • Low ON-state resistance (0.65 Ω typical)
  • Low charge injection
  • Excellent ON-state resistance matching
  • 2.3-V to 5.5-V Power supply (VCC)
  • Latch-Up performance exceeds 100 mA Per JESD 78, Class II
  • ESD Performance tested per JESD 22
    • 2500-V Human-body model
      (A114-B, class II)
    • 1500-V Charged-device model (C101)
    • 200-V Machine model (A115-A)
  • Specified break-before-make switching
  • Negative signaling capability: maximum swing from –2.75 V to 2.75 V (VCC = 2.75 V)
  • Low ON-state resistance (0.65 Ω typical)
  • Low charge injection
  • Excellent ON-state resistance matching
  • 2.3-V to 5.5-V Power supply (VCC)
  • Latch-Up performance exceeds 100 mA Per JESD 78, Class II
  • ESD Performance tested per JESD 22
    • 2500-V Human-body model
      (A114-B, class II)
    • 1500-V Charged-device model (C101)
    • 200-V Machine model (A115-A)

The TS5A22362 is a bidirectional, 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. The 3.00 mm × 3.00 mm DRC package is also available as a nonmagnetic package for medical imaging application.

The TS5A22362 is a bidirectional, 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. The 3.00 mm × 3.00 mm DRC package is also available as a nonmagnetic package for medical imaging application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX4827 ACTIVE +/-12-V beyond the supply, 2:1 (SPDT) 2-channel switch with 1.8-V compatible logic Improved +/- 12V beyond the supply feature, 0.13-ohm Ron, and 1.8V logic support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TS5A22362 0.65-Ω 2-channel SPDT Analog Switches With Negative Signaling Capability datasheet (Rev. E) PDF | HTML 25 Sep 2019
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for TS5A22362

SCDM121.ZIP (105 KB) - HSpice Model
Simulation model

TS5A22362 IBIS Model

SCDM120.ZIP (68 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos