SCDS364E June 2015 – October 2019 TS5A22362
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC(2) | Supply voltage (3) | –0.5 | 6 | V | |
VNC
VNO VCOM |
Analog voltage (3)(4)(5) | VCC – 6 | VCC + 0.5 | V | |
II/OK | Analog port diode current | VNC, VNO, VCOM < 0
or VNC, VNO, VCOM > VCC |
–50 | 50 | mA |
INC
INO ICOM |
ON-state switch current | VNC, VNO, VCOM = 0 to VCC | –150 | 150 | mA |
ON-state peak switch current (6) | –300 | 300 | |||
INC(3)(7)(8)
INO(3)(7)(8) ICOM(3)(7)(8) |
ON-state switch current | VNC, VNO, VCOM = 0 to VCC | –350 | 350 | mA |
ON-state peak switch current (6) | –500 | 500 | |||
VI | Digital input voltage | –0.5 | 6.5 | V | |
IIK | Digital input clamp current (3)(4) | VI < 0 | –50 | 50 | mA |
ICC
IGND |
Continuous current through VCCor GND | –100 | 100 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |