SCDS364E June 2015 – October 2019 TS5A22362
PRODUCTION DATA.
Select the appropriate supply voltage to cover the entire voltage swing of the signal passing through the switch because the TS5A22362 operates from a single +2.3-V to +5.5-V supply and the input/output signal swing of the device is dependant of the supply voltage VCC. The device will pass signals as high as VCC and as low as VCC – 5.5 V. Use table 2 as a guide for selecting supply voltage based on the signal passing through the switch.
Ensure that the device is powered up with a supply voltage on VCC before a voltage can be applied to the signal paths NC and NO.