SCDS364E June 2015 – October 2019 TS5A22362
PRODUCTION DATA.
The TS5A22362 dual SPDT switches feature negative signal capability that allows signals below ground to pass through without distortion. These analog switches operate from a single +2.3-V to +5.5-V supply. The input and output signal swing of the device is dependant of the supply voltage VCC: the devices pass signals as high as VCC and as low as VCC – 5.5 V, including signals below ground with minimal distortion.
Table 1 shows the input/output signal swing the user can get with different supply voltages.
SUPPLY VOLTAGE, VCC | MINIMUM
(VNC, VNO, VCOM) = VCC – 5.5 |
MAXIMUM
(VNC, VNO, VCOM) = VCC |
---|---|---|
5.5 V | 0 V | 5.5 V |
4.5 V | –1.9 V | 4.5 V |
3.6 V | –2.5 V | 3.6 V |
3.0 V | –2.5 V | 3.0 V |
2.7 V | –2.8 V | 2.7 V |
2.3 V | –3.2 V | 2.3 V |