SCDS364E June 2015 – October 2019 TS5A22362
PRODUCTION DATA.
The TS5A22362 operates from a single 2.3-V to 5.5-V supply. The device must be powered up with a supply voltage on VCC before a voltage can be applied to the signal paths NC and NO. It is recommended to include a 100-μs delay after VCC is at voltage before applying a signal on NC and NO paths
It is also good practice to place a 0.1-μF bypass capacitor on the supply pin VCC to GND to smooth out lower frequency noise to provide better load regulation across the frequency spectrum.