The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transfer of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A22364-Q1 | VSSOP (10) | 3.00 mm × 3.00 mm |
Changes from * Revision (October 2014) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | VCC | I | Supply power | |
2 | NO1 | I/O | Normally open (NO) signal path, switch 1 | |
3 | COM1 | I/O | Common signal path, switch 1 | |
4 | NC1 | I/O | Normally closed (NC) signal path, switch 1 | |
5 | IN1 | I | Digital control pin to connect COM1 to NO1, switch 1 | |
6 | GND | — | Ground | |
7 | IN2 | I | Digital control pin to connect COM2 to NO2, switch 2 | |
8 | NC2 | I/O | Normally closed (NC) signal path, switch 2 | |
9 | COM2 | I/O | Common signal path, switch 2 | |
10 | NO2 | I/O | Normally open (NO) signal path, switch 2 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(3) | –0.5 | 6 | V | |
VNC | Analog voltage on NC1-NC2 pin(3) (4) (5) | VCC – 6 | VCC + 0.5 | V | |
VNO | Analog voltage on NO1-NO2 pin(3) (4) (5) | ||||
VCOM | Analog voltage on COM1-COM2 pin(3) (4) (5) | ||||
II/OK | Analog port diode input clamp current | VNC, VNO, VCOM < 0 or VNC, VNO, VCOM > VCC |
–50 | 50 | mA |
INC
INO ICOM |
On-state switch continuous current | VNC, VNO, VCOM = 0 to VCC | –150 | 150 | mA |
On-state switch peak current(6) | –300 | 300 | |||
IRSH | Off-state switch shunt resistor current | –20 | 20 | mA | |
VIN | Digital input voltage | –0.5 | 6.5 | V | |
IIK | Digital input clamp current(3) (4) | VIN < 0 | –50 | 50 | mA |
ICC
IGND |
Continuous current through VCC or GND | –100 | 100 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VESD | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | –2500 | 2500 | V | |
Charged device model (CDM), per AEC Q100-011 | all pins | –1500 | 1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5.5 | V |
VNC | Signal path voltage | VCC – 5.5 | VCC | V |
VNO | ||||
VCOM | ||||
VIN | Digital control | GND | VCC | V |
THERMAL METRIC(1) (2) | TS5A22364-Q1 | UNIT | |||
---|---|---|---|---|---|
DGS (VSSOP) | |||||
10 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 163.3 | °C/W | ||
RθJC(top) | Junction-to-case (top) thermal resistance | 56.4 | °C/W | ||
RθJB | Junction-to-board thermal resistance | 83.1 | °C/W | ||
ψJT | Junction-to-top characterization parameter | 6.8 | °C/W | ||
ψJB | Junction-to-board characterization parameter | 81.8 | °C/W | ||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog signal | VCOM
VNO VNC |
VCC – 5.5 | VCC | V | |||||
On-state resistance |
Ron | VNC or VNO = VCC, 1.5 V, VCC – 5.5 V ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 2.7 V | 0.65 | 0.94 | Ω | |
–40°C to +125°C | 1.3 | ||||||||
On-state resistance match between channels |
ΔRon | VNC or VNO = 1.5 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 2.7 V | 0.023 | 0.11 | Ω | |
–40°C to +125°C | 0.15 | ||||||||
On-state resistance flatness |
Ron(flat) | VNC or VNO = VCC, 1.5 V, VCC – 5.5 V ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 2.7 V | 0.18 | 0.46 | Ω | |
–40°C to +125°C | 0.56 | ||||||||
Shunt switch resistance | RSH | INO or INC = 10 mA | –40°C to +125°C | 2.7 V | 25 | 55 | Ω | ||
On-state leakage current |
ICOM(ON) | VNC and VNO = floating, VCOM = VCC , VCC – 5.5 V |
See Figure 16 | 25°C | 2.7 V | –200 | 200 | nA | |
–40°C to +125°C | –2500 | 2500 | |||||||
DIGITAL CONTROL INPUTS (IN)(2) | |||||||||
Input logic high | VIH | –40°C to +125°C | 1.4 | VCC | V | ||||
Input logic low | VIL | –40°C to +125°C | 0.4 | V | |||||
Input leakage current | IIH, IIL | VIN = VCC or 0 | 25°C | 2.7 V | –250 | 250 | nA | ||
–40°C to +125°C | –250 | 250 | |||||||
DYNAMIC | |||||||||
Turnon time | tON | VCOM = VCC, RL = 300 Ω |
CL = 35 pF, See Figure 18 |
25°C | 2.5 V | 44 | 80 | ns | |
–40°C to +125°C | 2.3 V to 2.7 V | 120 | |||||||
Turnoff time | tOFF | VCOM = VCC, RL = 300 Ω |
CL = 35 pF, See Figure 18 |
25°C | 2.5 V | 22 | 70 | ns | |
–40°C to +125°C | 2.3 V to 2.7 V | 70 | |||||||
Break-before-make time | tBBM | See Figure 19 | 25°C | 2.5 V | 1 | 7 | ns | ||
Charge injection | QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 2.5 V | 215 | pC | ||
On-State NC, NO, COM capacitance |
CCOM(ON) | VCOM = VCC or GND, Switch ON, f = 10 MHz |
See Figure 17 | 25°C | 2.5 V | 370 | pF | ||
Digital input capacitance | CI | VIN = VCC or GND | See Figure 17 | 25°C | 2.5 V | 2.6 | pF | ||
Bandwidth | BW | RL = 50 Ω, –3 dB | See Figure 20 | 25°C | 2.5 V | 17 | MHz | ||
Off-state isolation | OISO | RL = 50 Ω | f = 100 kHz, See Figure 21 |
25°C | 2.5 V | –66 | dB | ||
Crosstalk | XTALK | RL = 50 Ω | f = 100 kHz, See Figure 22 |
25°C | 2.5 V | –75 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 35 pF |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 2.5 V | 0.01 | % | ||
SUPPLY | |||||||||
Positive supply current |
ICC | VCOM and VIN = VCC or GND, VNC and VNO = floating | 25°C | 2.7 V | 0.2 | 1.1 | μA | ||
–40°C to +125°C | 1.3 | ||||||||
VCOM = VCC – 5.5 V, VIN = VCC or GND, VNC and VNO = floating | –40°C to +125°C | 2.7 V | 3.3 | μA |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog signal | VCOM
VNO VNC |
VCC – 5.5 | VCC | V | |||||
On-state resistance |
Ron | VNC or VNO ≤ VCC, 1.5 V, VCC – 5.5 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 3 V | 0.61 | 0.87 | Ω | |
–40°C to +125°C | 0.97 | ||||||||
On-state resistance match between channels |
ΔRon | VNC or VNO = 1.5 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 3 V | 0.024 | 0.13 | Ω | |
–40°C to +125°C | 0.13 | ||||||||
On-state resistance flatness |
Ron(flat) | VNC or VNO ≤ VCC, 1.5 V, VCC – 5.5 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 3 V | 0.12 | 0.46 | Ω | |
–40°C to +125°C | 0.5 | ||||||||
Shunt switch resistance | RSH | INO or INC = 10 mA |
–40°C to +125°C | 3 V | 25 | 40 | Ω | ||
On-state leakage current |
ICOM(ON) | VNC and VNO = floating, VCOM = VCC,VCC – 5.5 V |
COM to NO or NC, See Figure 16 |
25°C | 3.6 V | –200 | 200 | nA | |
–40°C to +125°C | –2500 | 2500 | |||||||
DIGITAL CONTROL INPUTS (IN)(2) | |||||||||
Input logic high | VIH | –40°C to +125°C | 1.4 | VCC | V | ||||
Input logic low | VIL | –40°C to +125°C | 0.6 | V | |||||
Input leakage current | IIH, IIL | VIN = VCC or 0 | 25°C | 3.6 V | –250 | 250 | nA | ||
–40°C to +125°C | –250 | 250 | |||||||
DYNAMIC | |||||||||
Turnon time | tON | VCOM = VCC, RL = 300 Ω |
CL = 35 pF, See Figure 18 |
25°C | 3.3 V | 34 | 80 | ns | |
–40°C to +125°C | 3 V to 3.6 V | 80 | |||||||
Turnoff time | tOFF | VCOM = VCC, RL = 300 Ω |
CL = 35 pF, See Figure 18 |
25°C | 3.3 V | 19 | 70 | ns | |
–40°C to +125°C | 3 V to 3.6 V | 70 | |||||||
Break-before-make time | tBBM | See Figure 19 | 25°C | 3.3 V | 1 | 7 | ns | ||
Charge injection | QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 3.3 V | 300 | pC | ||
On-State NC, NO, COM capacitance |
CCOM(ON) | VCOM = VCC or GND, f = 10 MHz |
See Figure 17 | 25°C | 3.3 V | 370 | pF | ||
Digital input capacitance | CI | VIN = VCC or GND | See Figure 17 | 25°C | 3.3 V | 2.6 | pF | ||
Bandwidth | BW | RL = 50 Ω, –3 dB | Switch ON, See Figure 20 |
25°C | 3.3 V | 17.5 | MHz | ||
Off-state isolation | OISO | RL = 50 Ω | f = 100 kHz, See Figure 21 |
25°C | 3.3 V | –68 | dB | ||
Crosstalk | XTALK | RL = 50 Ω | f = 100 kHz, See Figure 22 |
25°C | 3.3 V | –76 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 35 pF |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 3.3 V | 0.008 | % | ||
SUPPLY | |||||||||
Positive supply current |
ICC | VCOM and VIN = VCC or GND, VNC and VNO = floating | 25°C | 3.6 V | 0.1 | 1.2 | μA | ||
–40°C to +125°C | 1.3 | ||||||||
VCOM = VCC – 5.5 V, VIN = VCC or GND, VNC and VNO = floating | –40°C to +125°C | 3.6 V | 3.4 | μA |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog signal | VCOM, VNO, VNC |
VCC – 5.5 | VCC | V | |||||
On-state resistance |
Ron | VNC or VNO = VCC, 1.6 V, VCC = –5.5 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 4.5 V | 0.52 | 0.74 | Ω | |
–40°C to +125°C | 0.83 | ||||||||
On-state resistance match between channels |
ΔRon | VNC or VNO = 1.6 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 4.5 V | 0.04 | 0.23 | Ω | |
–40°C to +125°C | 0.30 | ||||||||
On-state resistance flatness |
Ron(flat) | VNC or VNO = VCC, 1.6 V, VCC = –5.5 V, ICOM = –100 mA |
COM to NO or NC, See Figure 14 |
25°C | 4.5 V | 0.076 | 0.46 | Ω | |
–40°C to +125°C | 0.5 | ||||||||
Shunt switch resistance | RSH | INO or INC = 10 mA | –40°C to +125°C | 4.5 V | 16 | 36 | Ω | ||
On-state leakage current |
ICOM(ON) | VNC and VNO = Floating, VCOM = VCC, VCC – 5.5 V |
See Figure 16 | 25°C | 5.5 V | –200 | 200 | nA | |
–40°C to +125°C | –2500 | 2500 | |||||||
DIGITAL CONTROL INPUTS (IN)(2) | |||||||||
Input logic high | VIH | –40°C to +125°C | 2.4 | VCC | V | ||||
Input logic low | VIL | –40°C to +125°C | 0.8 | V | |||||
Input leakage current | IIH, IIL | VIN = VCC or 0 | 25°C | 5.5 V | –250 | 250 | nA | ||
–40°C to +125°C | –250 | 250 | |||||||
DYNAMIC | |||||||||
Turnon time | tON | VCOM = VCC, RL = 300 Ω |
CL = 35 pF, See Figure 18 |
25°C | 5 V | 27 | 80 | ns | |
–40°C to +125°C | 4.5 V to 5.5 V | 80 | |||||||
Turnoff time | tOFF | VCOM = VCC, RL = 300 Ω |
CL = 35 pF, See Figure 18 |
25°C | 5 V | 13 | 70 | ns | |
–40°C to +125°C | 4.5 V to 5.5 V | 70 | |||||||
Break-before-make time | tBBM | VNC = VNO = VCC/2 RL = 300 Ω |
C = 35 pF, See Figure 19 |
25°C | 5 V | 1 | 3.5 | ns | |
Charge injection | QC | VGEN = 0, RGEN = 0 |
CL = 1L nF, See Figure 23 |
25°C | 5 V | 500 | pC | ||
ON-State NC, NO, COM capacitance |
CCOM(ON) | VCOM = VCC or GND | See Figure 17 | 25°C | 5 V | 370 | pF | ||
Digital input capacitance | CI | VIN = VCC or GND | See Figure 17 | 25°C | 5 V | 2.6 | pF | ||
Bandwidth | BW | RL = 50 Ω | See Figure 20 | 25°C | 5 V | 18.3 | MHz | ||
Off-state isolation | OISO | RL = 50 Ω | f = 100 kHz, See Figure 21 |
25°C | 5 V | –70 | dB | ||
Crosstalk | XTALK | RL = 50 Ω | f = 100 kHz, See Figure 22 |
25°C | 5 V | –78 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 35 pF |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 5 V | 0.009 | % | ||
SUPPLY | |||||||||
Positive supply current |
ICC | VCOM and VIN = VCC or GND, VNC or VNO = floating | 25°C | 5.5 V | 0.2 | 1.3 | μA | ||
–40°C to +125°C | 3.5 | ||||||||
VCOM = VCC – 5.5 V, VIN = VCC or GND, VNC or VNO = floating | –40°C to +125°C | 5 |
T = 25°C | VNC and VNO = Floating | VCOM and VIN = GND |