TS5A22364-Q1

ACTIVE

Product details

Protocols Analog Audio Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 18.3 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 520 Input/output voltage (min) (V) -3.2 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 1 ESD HBM (typ) (kV) 1.5 Operating temperature range (°C) -40 to 125 Crosstalk (dB) -78 ESD CDM (kV) 1.5 Input/output continuous current (max) (mA) 150 CON (typ) (pF) 370 Off isolation (typ) (dB) -70 Ron (max) (mΩ) 1300 Ron channel match (max) (Ω) 0.3 RON flatness (typ) (Ω) 0.076 Turnoff time (disable) (max) (ns) 70 Turnon time (enable) (max) (ns) 120 VIH (min) (V) 1.4 VIL (max) (V) 0.8
Protocols Analog Audio Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 18.3 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 520 Input/output voltage (min) (V) -3.2 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 1 ESD HBM (typ) (kV) 1.5 Operating temperature range (°C) -40 to 125 Crosstalk (dB) -78 ESD CDM (kV) 1.5 Input/output continuous current (max) (mA) 150 CON (typ) (pF) 370 Off isolation (typ) (dB) -70 Ron (max) (mΩ) 1300 Ron channel match (max) (Ω) 0.3 RON flatness (typ) (Ω) 0.076 Turnoff time (disable) (max) (ns) 70 Turnon time (enable) (max) (ns) 120 VIH (min) (V) 1.4 VIL (max) (V) 0.8
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • Specified Break-Before-Make (BBM) switching
  • Negative signal swing capability: Maximum swing
    From –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal shunt switch prevents audible click-and-
    pop when switching between two sources
  • Low On-state resistance (0.65 Ω typical)
  • Low charge injection
  • Excellent channel to channel On-state resistance
    matching
  • 2.3-V to 5.5-V power supply (VCC)
  • Latch-up performance meets 100 mA per AEC
    Q100-004
  • ESD performance
    • 2500-V Human-Body Model tested per AEC
      Q100-002
    • 1500-V Charged-Device Model tested per AEC
      Q100-011
  • Qualified for automotive applications
  • Specified Break-Before-Make (BBM) switching
  • Negative signal swing capability: Maximum swing
    From –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal shunt switch prevents audible click-and-
    pop when switching between two sources
  • Low On-state resistance (0.65 Ω typical)
  • Low charge injection
  • Excellent channel to channel On-state resistance
    matching
  • 2.3-V to 5.5-V power supply (VCC)
  • Latch-up performance meets 100 mA per AEC
    Q100-004
  • ESD performance
    • 2500-V Human-Body Model tested per AEC
      Q100-002
    • 1500-V Charged-Device Model tested per AEC
      Q100-011

The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transfer of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transfer of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TS5A22364-Q1 0.65-Ω Dual SPDT Analog Switch with Negative Signaling Capability datasheet (Rev. A) PDF | HTML 24 Jun 2016
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

TS5A22364 HSpice Model

SCDM123.ZIP (105 KB) - HSpice Model
Simulation model

TS5A22364 IBIS Model

SCDM122.ZIP (67 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos