SCDS361A October 2014 – July 2016 TS5A22364-Q1
PRODUCTION DATA.
The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3-V to 5.5-V power supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are not connected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.
The 50-Ω shunt switches on the TS5A22364-Q1 automatically discharge any capacitance at the NC or NO terminals when they are not connected to COM. This reduces the audible click-and-pop sounds that occur when switching between audio sources. Audible clicks and pops are caused when a step DC voltage is switched into the speaker. By automatically discharging the side that is not connected, any residual DC voltage is removed, thereby reducing the clicks and pops.
Table 1 shows the function table for the TS5A22364-Q1.
IN | NC TO COM, COM TO NC |
NO TO COM, COM TO NO |
---|---|---|
L | ON | OFF |
H | OFF | ON |