SCDS165F MAY 2004 – January 2019 TS5A23157
PRODUCTION DATA.
The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to 5.5 V (peak) can be transmitted in either direction.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A23157DGS | VSSOP (10) | 3.00 mm × 3.00 mm |
TS5A23157RSE | UQFN (10) | 2.00 mm × 1.50 mm |