Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog, I2C, LVDS, UART Ron (typ) (Ω) 10 CON (typ) (pF) 17.5 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 1 Bandwidth (MHz) 220 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog, I2C, LVDS, UART Ron (typ) (Ω) 10 CON (typ) (pF) 17.5 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 1 Bandwidth (MHz) 220 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
UQFN (RSE) 10 3 mm² 2 x 1.5 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Low ON-State Resistance (15 Ω at 125℃)
  • 125℃ Operation
  • Control Inputs are 5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Low ON-State Resistance (15 Ω at 125℃)
  • 125℃ Operation
  • Control Inputs are 5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to 5.5 V (peak) can be transmitted in either direction.

The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to 5.5 V (peak) can be transmitted in either direction.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TS5A23157 Dual 10-Ω SPDT Analog Switch datasheet (Rev. F) PDF | HTML 07 Jan 2019
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

IWR6843LEVM — IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor

The IWR6843L evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform for the IWR6843 with an FR4-based antenna. IWR6843LEVM may be used to evaluate both the IWR6843 and IWR6443. This EVM enables access to point-cloud data and power-over-USB interfaces.

IWR6843LEVM (...)

User guide: PDF | HTML
Buy from a distributor
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Simulation model

TS5A23157 IBIS Model

SCEM497.ZIP (92 KB) - IBIS Model
Reference designs

TIDA-00440 — Leakage Current Measurement Reference Design for Determining Insulation Resistance

This reference design measures insulation resistance up to 100 MΩ. It has an on-board isolated 500-Vdc power supply and an isolated signal conditioning circuit to measure the leakage current. This design is useful to find leakage due to insulation breakdown in transformer and motor windings.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010040 — Alarm tone generator reference design

This reference design provides a way of generating alarms similar to as described in the IEC60601-1-8 standard for medical devices. The critical timing parameters are programmable through firmware. All parameters, including pulse width, pulse rate, internal frequency, pulse rise time, volume (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00232 — Wireless Subwoofer Amplifier Reference Design

This wireless subwoofer amplifier reference design demonstrates the ease of integrating wireless connectivity to a traditional analog input subwoofer design.The wired or wireless mode is controlled by an MSP430. The reference design includes a high performance stereo digital audio amplifier system (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01333 — 8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00764 — 8-ch Isolated High Voltage Analog Input Module Reference Design

This reference design is a high-voltage analog input module with eight channels. Each channel can be used for both voltage and current measurement. The design uses 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288 V. This make any (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos