SCDS165F MAY 2004 – January 2019 TS5A23157
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
ron | ON-state resistance | 0 ≤ VNO or VNC ≤ V+,
ICOM = –4 mA, |
Switch ON,
see Figure 9 |
Full | 1.65 V | 140 | Ω | ||
-40 to 125°C | 180 | ||||||||
Δron | ON-state resistance
match between channels |
VNO or VNC = 1.15 V,
ICOM = –4 mA, |
Switch ON,
see Figure 9 |
25°C | 1.65 V | 1 | Ω | ||
ron(flat) | ON-state resistance flatness | 0 ≤ VNO or VNC ≤ V+,
ICOM = –4 mA, |
Switch ON,
see Figure 9 |
25°C | 1.65 V | 110 | Ω | ||
INC(OFF),
INO(OFF) |
NC, NO
OFF leakage current |
VNC or VNO = 0 to V+,
VCOM = 0 to V+, |
Switch OFF,
see Figure 10 |
25°C | 1.95 V | –1 | 0.05 | 1 | µA |
Full | –1 | 1 | |||||||
INC(ON),
INO(ON) |
NC, NO
ON leakage current |
VNC or VNO = 0 to V+,
VCOM = Open, |
Switch ON,
see Figure 10 |
25°C | 1.95 V | –0.1 | 0.1 | µA | |
Full | –1 | 1 | |||||||
ICOM(ON) | COM
ON leakage current |
VNC or VNO = Open,
VCOM = 0 to V+, |
Switch ON,
see Figure 10 |
25°C | 1.95 V | –0.1 | 0.1 | µA | |
Full | –1 | 1 | |||||||
DIGITAL INPUTS (IN12, IN2)(2) | |||||||||
VIH | Input logic high | Full | V+ × 0.75 | V | |||||
VIL | Input logic low | Full | V+ × 0.25 | V | |||||
IIH, IIL | Input leakage current | VIN = 5.5 V or 0 | 25°C | 1.95 V | –1 | 0.05 | 1 | µA | |
Full | –1 | 1 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VNC = GND and VNO = V+
or VNC = V+ and VNO = GND, |
RL = 500 Ω,
CL = 50 pF, see Figure 12 |
Full | 1.65 V to
1.95 V |
7 | 24 | ns | |
-40 to 125°C | 5.5 | 27 | ns | ||||||
tOFF | Turnoff time | VNC = GND and VNO = V+
or VNC = V+ and VNO = GND, |
RL = 500 Ω,
CL = 50 pF, see Figure 12 |
Full | 1.65 V to
1.95 V |
3 | 13 | ns | |
-40 to 125°C | 2 | 16 | |||||||
tBBM | Break-before-make time | VNC = VNO = V+/2,
RL = 50 Ω, |
CL = 35 pF,
see Figure 13 |
Full | 1.65 V to
1.95 V |
0.5 | ns | ||
BW | Bandwidth | RL = 50 Ω, | Switch ON,
see Figure 14 |
25°C | 1.8 V | 220 | MHz | ||
OISO | OFF isolation | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
see Figure 15 |
25°C | 1.8 V | –60 | dB | ||
XTALK | Crosstalk | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
see Figure 16 |
25°C | 1.8 V | –66 | dB | ||
THD | Total harmonic
distortion |
RL = 600 Ω,
CL = 50 pF, |
f = 600 Hz to
20 kHz, see Figure 18 |
25°C | 1.8 V | 0.015% | |||
SUPPLY | |||||||||
I+ | Positive supply
current |
VIN = V+ or GND, | Switch ON or OFF | 25°C | 1.95 V | 1 | µA | ||
Full | 10 | ||||||||
ΔI+ | Change in
supply current |
VIN = V+ – 0.6 V | Full | 1.95 V | 500 | µA |