SCDS371E January 2018 – April 2019 TS5MP646
PRODUCTION DATA.
The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.
The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signal degradation, and wide margins to compensate for layout losses. The device's low current consumption meets the needs of low power applications, including mobile phones and other personal electronics.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5MP646 | DSBGA (YFP) | 2.42 mm x 2.42 mm |