TS5MP646
4.5-V, 2:1 (SPDT), 10-channel MIPI switch
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
TS5MP646
- Supply Range of 1.65 V to 5.5 V
- 10-Channel 2:1 Switch
- Powered-Off Protection:
I/Os Hi-Z when VDD = 0 V - Low RON of 4.2-Ω Typical
- Bandwidth of 3 GHz
- Ultra Low Crosstalk of -40 dB
- Low Power Disable Mode
- 1.8-V Compatible Logic Inputs
- ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (HBM)
The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.
The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signal degradation, and wide margins to compensate for layout losses. The device’s low current consumption meets the needs of low power applications, including mobile phones and other personal electronics.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location