Refer to the PDF data sheet for device specific package drawings
The TS5USBC402 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™ systems.
The TS5USBC402 protection on the I/O pins can tolerate up to 20 V with automatic shutoff circuitry to protect system components behind the switch.
The TS5USBC402 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5USBC402 TS5USBC402I |
DSBGA (12) | 1.582 mm × 1.182 mm |
Changes from * Revision (September 2017) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SEL1 | A1 | I | Switch select1 (Active high) |
D+ | A2 | I/O | Data switch input (Differential +) |
D– | A3 | I/O | Data switch input (Differential –) |
FLT | A4 | O | Fault indicator output pin (Active low) - open drain |
VCC | B1 | PWR | Supply Voltage |
SEL2 | B2 | I | Switch select2 (Active high) |
GND | B3 | GND | Ground |
OE | B4 | I | Output enable (Active low) |
D2+ | C1 | I/O | Data switch output 2 (Differential +) |
D2– | C2 | I/O | Data switch output 2 (Differential -) |
D1+ | C3 | I/O | Data switch output 1 (Differential +) |
D1– | C4 | I/O | Data switch output 1 (Differential -) |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(3) | –0.5 | 6 | V | |
VI/O | Input/Output DC voltage (D+, D-)(3) | –0.5 | 20 | V | |
VI/O | Input/Output DC voltage (D1+/D1-, D2+/D2-) (3) | –0.5 | 6 | V | |
VI | Digital input voltage (SEL1, SEL2, OE) | –0.5 | 6 | V | |
VO | Digital output voltage (FLT) | –0.5 | 6 | V | |
IK | Input-output port diode current (D+, D-, D1+, D1-, D2+, D2-) | VIN < 0 | –50 | mA | |
IIK | Digital logic input clamp current (SEL1, SEL2, OE) (3) | VI < 0 | –50 | mA | |
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5.5 | V |
VI/O (D+, D-) | Analog input/output voltage | 0 | 18 | V |
VI/O (D1, D1-, D2+, D2-) | 0 | 3.6 | V | |
VI | Digital input voltage (SEL1, SEL2, OE) | 0 | 5.5 | V |
VO | Digital output voltage (FLT) | 0 | 5.5 | V |
II/O (D+, D-, D1+, D1-, D2+, D2-) | Analog input/output port continuous current | -50 | 50 | mA |
IOL | Digital output current | 3 | mA | |
TA | Operating free-air temperature (TS5USBC402) Standard | 0 | 70 | ºC |
TA | Operating free-air temperature (TS5USBC402I) Industrial | –40 | 85 | ºC |
TJ | Junction temperature | –40 | 125 | ºC |
THERMAL METRIC (1) | TS5USBC402 | UNIT | |
---|---|---|---|
YFP | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 91.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 22.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 23.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY | ||||||||
VCC | Power supply voltage | 2.3 | 5.5 | V | ||||
ICC | Active supply current | OE = 0 V SEL1, SEL2 = 0 V, 1.8 V or VCC 0 V < VI/O < 3.6 V |
72 | 100 | µA | |||
Supply current during OVP condition | OE = 0 V SEL1, SEL2 = 0 V, 1.8 V or VCC VI/O > VPOS_THLD |
80 | 120 | µA | ||||
ICC_PD | Standby powered down supply current | OE = 1.8 V or VCC
SEL1 = 0 V, 1.8 V, or VCC SEL2 = 0 V, 1.8 V, or VCC |
2.2 | 10 | µA | |||
DC Characteristics | ||||||||
RON | ON-state resistance | VI/O = 0.4 V ISINK = 8 mA Refer to ON-State Resistance Figure |
5.6 | 9 | Ω | |||
ΔRON | ON-state resistance match between channels | VI/O = 0.4 V ISINK = 8 mA Refer to ON-State Resistance Figure |
0.07 | 0.3 | Ω | |||
RON (FLAT) | ON-state resistance flatness | VI/O = 0 V to 0.4 V ISINK = 8 mA Refer to ON-State Resistance Figure |
0.07 | 0.4 | Ω | |||
IOFF | I/O pin OFF leakage current | VD± = 0 V or 3.6 V VCC = 2.3 V to 5.5 V VD1±or VD2+/- = 3.6 V or 0 V Refer to Off Leakage Figure |
-1 | 1.2 | 6 | µA | ||
VD± = 0 V or 20 V VCC = 2.3 V to 5.5 V VD1± or VD2+/- = 0 V Refer to Off Leakage Figure |
-1 | 165 | 200 | µA | ||||
ION | ON leakage current | VD± = 0 V or 3.6 V VD1± and VD2+/- = high-Z Refer to On Leakage Figure |
-1 | 1.2 | 6 | µA | ||
Digital Characteristics | ||||||||
VIH | Input logic high | SEL1, SEL2, OE | 1.4 | V | ||||
VIL | Input logic low | SEL1, SEL2, OE | 0.5 | V | ||||
VOL | Output logic low | FLT
IOL = 3 mA |
0.4 | V | ||||
IIH | Input high leakage current | SEL1, SEL2, OE = 1.8 V, VCC | -1 | 1 | 5 | μA | ||
IIL | Input low leakage current | SEL1, SEL2, OE = 0 V | -1 | ±0.2 | 5 | μA | ||
RPD | Internal pull-down resistor on digital input pins | 6 | MΩ | |||||
CI | Digital input capacitance | SEL1, SEL2 = 0 V, 1.8 V or VCC f = 1 MHz |
3.4 | pF | ||||
Protection | ||||||||
VOVP_TH | OVP positive threshold | 4.5 | 4.8 | 5.2 | V | |||
VOVP_HYST | OVP threshold hysteresis | 75 | 230 | 425 | mV | |||
VCLAMP_V | Maximum voltage to appear on D1± and D2± pins during OVP scenario | VD± = 0 to 18 V tRISE and tFALL(10% to 90 %) = 100 ns RL = Open Switch on or off OE = 0 V |
0 | 9.6 | V | |||
VD± = 0 to 18 V tRISE and tFALL(10% to 90 %) = 100 ns RL = 50Ω Switch on or off OE = 0 V |
0 | 9.0 | V | |||||
tEN_OVP | OVP enable time | RPU = 10 kΩ to VCC (FLT) CL = 35 pF Refer to OVP Timing Diagram Figure |
0.6 | 3 | μs | |||
tREC_OVP | OVP recovery time | RPU = 10 kΩ to VCC (FLT) CL = 35 pF Refer to OVP Timing Diagram Figure |
1.5 | 5 | μs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
COFF | D+, D- off capacitance | VD+/- = 0 or 3.3 V, OE = VCC f = 240 MHz |
Switch OFF | 1.2 | 3.5 | 6.2 | pF |
D1+, D1-, D2+, D2- off capacitance | VD+/- = 0 or 3.3 V, OE = VCC or OE = 0V with SEL1, SEL2 (switch not selected) f = 240 MHz |
Switch OFF or not selected | 1.2 | 3.5 | 6.2 | pF | |
CON | IO pins ON capacitance | VD+/- = 0 or 3.3 V, f = 240 MHz |
Switch ON | 1.4 | 4.5 | 6.2 | pF |
OISO | Differential off isolation | RL = 50 Ω CL = 5 pF f = 100 kHz Refer to Off Isolation Figure |
Switch OFF | -90 | dB | ||
RL = 50 Ω CL = 5 pF f = 240 MHz Refer to Off Isolation Figure |
Switch OFF | -22 | dB | ||||
XTALK | Channel to Channel crosstalk | RL = 50 Ω CL = 5 pF f = 100 kHz Refer to Crosstalk Figure |
Switch ON | -90 | dB | ||
BW | Bandwidth | RL = 50 Ω; Refer to BW and Insertion Loss Figure | Switch ON | 1.2 | GHz | ||
ILOSS | Insertion loss | RL = 50 Ω f = 240 MHz; Refer to BW and Insertion Loss Figure |
Switch ON | -0.7 | dB |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tswitch | Switching time between channels (SEL1, SEL2 to output) | VD+/- = 0.8 V Refer to Tswitch Timing Figure |
RL = 50 Ω, CL = 5 pF, VCC = 2.3 V to 5.5 V |
0.45 | 1.2 | µs | |
ton | Device turn on time (OE to output) | VD+/- = 0.8 V Refer to Ton and Toff Figure |
100 | 250 | µs | ||
toff | Device turn off time (OE to output) | VD+/- = 0.8 V Refer to Ton and Toff Figure |
0.35 | 1 | µs | ||
tSK(P) | Skew of opposite transitions of same output (between D+ and D-) | VD+/- = 0.4 V Refer to Tsk Figure |
RL = 50 Ω, CL = 1 pF, VCC = 2.3 V to 5.5 V |
9 | 50 | ps | |
tpd | Propagation delay | VD+/- = 0.4 V Refer to Tpd Figure |
RL = 50 Ω, CL = 5 pF, VCC = 2.3 V to 5.5 V |
130 | 180 | ps |
VCC = 3.3 V | TA = 25°C |