TS5USBC402

ACTIVE

Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 20-V OVP

alarmNotifications Order now

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 5600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 20 Configuration 2:1 SPDT Features 20V Over Voltage Protection Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 100 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1200
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 5600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 20 Configuration 2:1 SPDT Features 20V Over Voltage Protection Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 100 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1200
DSBGA (YFP) 12 2.52000000000000018 mm² 1.4000000000000001 x 1.8
  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer or Flexible Dual Single Ended Cross Switch
  • 0-V to 20-V Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.2 GHz Typical
  • CON of 4.5 pF Typical
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC402: Standard Temperature Range of
    0°C to 70°C
  • TS5USBC402I: Industrial Temperature Range of
    -40°C to 85°C
  • Small DSBGA Package
  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer or Flexible Dual Single Ended Cross Switch
  • 0-V to 20-V Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.2 GHz Typical
  • CON of 4.5 pF Typical
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC402: Standard Temperature Range of
    0°C to 70°C
  • TS5USBC402I: Industrial Temperature Range of
    -40°C to 85°C
  • Small DSBGA Package

The TS5USBC402 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC402 protection on the I/O pins can tolerate up to 20 V with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC402 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

The TS5USBC402 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC402 protection on the I/O pins can tolerate up to 20 V with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC402 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TS5USBC400 ACTIVE Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 16-V OVP The TS5USBC400 has the same functionality and pin out, but supports lower overvoltage protection (OVP) at 16V for USB 2.0 data lines.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TS5USBC402 Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 20-V Overvoltage Protection datasheet (Rev. A) PDF | HTML 27 Sep 2017
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Technical article Strengthening overvoltage protection for USB connectors in mobile applications PDF | HTML 15 Aug 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
EVM User's guide TS5USBC402 Evaluation Module User's Guide 05 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TS5USBC402EVM — Dual 2:1 USB 2.0 Mux/DeMux with 20V OVP Evaluation Module

The TS5USBC402 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for Type-C systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a Type-C system.
User guide: PDF
Buy from a distributor
Simulation model

TS5USBC402 S-Parameter Model

SCDM175.ZIP (33 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos