SCDS375A September 2017 – September 2017 TS5USBC402
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Power to the device is supplied through the VCC pin and must follow the USB 1.0, 1.1, and 2.0 standards. TI recommends placing a 100nF bypass capacitor as close to the supply pin VCC as possible to help smooth out lower frequency noise to provide better load regulation across the frequency spectrum.