SCDS377B March 2018 – June 2018 TS5USBC41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | SEL1 | I | Switch select1. Refer to Table 1. |
A2 | D+ | I/O | Data switch input (Differential +). |
A3 | D– | I/O | Data switch input (Differential –) |
A4 | FLT | O | Fault indicator output pin (Active low) - open drain |
B1 | VCC | PWR | Supply Voltage |
B2 | SEL2 | I | Switch select2. Refer to Table 1. |
B3 | GND | GND | Ground |
B4 | OE | I | Output enable (Active low). Refer to Table 1. |
C1 | D2+ | I/O | Data switch output 2 (Differential +) |
C2 | D2– | I/O | Data switch output 2 (Differential -) |
C3 | D1+ | I/O | Data switch output 1 (Differential +) |
C4 | D1– | I/O | Data switch output 1 (Differential -) |