Home Interface USB ICs USB redrivers & multiplexers

TS5USBC41

ACTIVE

Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch With 20-V/24-V OVP

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 5600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 18 Configuration 2:1 SPDT Features 20V Over Voltage Protection, Very low power consumption Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 22 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1200
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 5600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 18 Configuration 2:1 SPDT Features 20V Over Voltage Protection, Very low power consumption Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 22 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1200
DSBGA (YFF) 12 2.52000000000000018 mm² 1.4000000000000001 x 1.8
  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer or Flexible Dual Single Ended Cross Switch
  • 0-V to 20-V (TS5USBC410) and 24-V (TS5USBC412) Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.1-GHz (TS5USBC410) and 1.2-GHz (TS5USBC412) Typical
  • CON typical of 2.7 pF (TS5USBC410) and 2.5 pF (TS5USBC412)
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC410 and TS5USBC412: Standard Temperature Range of 0°C to 70°C
  • TS5USBC410I and TS5USBC412I: Industrial Temperature Range of -40°C to 85°C
  • Small DSBGA Package
  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer or Flexible Dual Single Ended Cross Switch
  • 0-V to 20-V (TS5USBC410) and 24-V (TS5USBC412) Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.1-GHz (TS5USBC410) and 1.2-GHz (TS5USBC412) Typical
  • CON typical of 2.7 pF (TS5USBC410) and 2.5 pF (TS5USBC412)
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC410 and TS5USBC412: Standard Temperature Range of 0°C to 70°C
  • TS5USBC410I and TS5USBC412I: Industrial Temperature Range of -40°C to 85°C
  • Small DSBGA Package

The TS5USBC41 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch. It is optimized for use with the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC41 protection on the I/O pins can tolerate up to 20 V (TS5USBC410) or 24 V (TS5USBC412) with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC41 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

The TS5USBC41 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch. It is optimized for use with the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC41 protection on the I/O pins can tolerate up to 20 V (TS5USBC410) or 24 V (TS5USBC412) with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC41 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TS5USBC41 Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 20-V/24-V Overvoltage Protection datasheet (Rev. B) PDF | HTML 19 Jun 2018
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Technical article Strengthening overvoltage protection for USB connectors in mobile applications PDF | HTML 15 Aug 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos