SLOSEC9 September 2024 TSD5402-Q1
PRODUCTION DATA
The TSD5402-Q1 is an analog-input class-D sensor driving amplifier for use in an automotive/industrial environment. The design uses an ultra-efficient class-D technology developed by Texas Instruments with additional features specific to the automotive industry. The class-D technology allows for reduced power consumption, reduced heat, and reduced peak currents in the electrical system. The device functions as a highly-integrated sensor-driver with smaller size and higher efficiency than traditional class-AB solutions.
The TSD5402-Q1 device has seven core design blocks: