TSD5402-Q1
Automotive, class-D sensor driver amplifier with integrated protections and I2C diagnostics
TSD5402-Q1
- AEC-Q100 Qualified for automotive applications
- Temperature grade 1: –40°C to 125°C, TA
- Mono BTL Digital power amplifier
- 8W Output power at 10% THD+N into 4Ω
- 4.5V to 18V Operating range
- 83% Efficiency into 4Ω
- Differential analog input
-
Power Guard protection (adjustable voltage limiter)
- 75dB Power-supply rejection ratio (PSRR)
- Load diagnostic functions:
- Open and shorted output load
- Output-to-power and output-to-ground shorts
- Protection and monitoring functions:
- Short-circuit protection
- 40V Load dump protection per ISO-7637-2
- Output DC Level detection
- Overtemperature protection
- Overvoltage and Undervoltage protection
- Thermally enhanced 16-Pin HTSSOP (PWP) package with PowerPAD™ package (pad down)
- Designed for automotive EMC requirements
- ISO9000: 2002 TS16949 certified
- 40V Load dump protection in standby
- Non-blocking I2C in standby
The TSD5402-Q1 is a class-D sensor driving amplifier, ideal for use in automotive and industrial applications, including, but not limited to: resolver-based motor control, braking systems, electric power steering, servos, and flight control surfaces. The wide operating voltage range and excellent efficiency make the device ideal for applications that require design flexibility. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the load through I2C. The integrated shorted load and open load diagnostics allows systems to avoid external implementations.
Request more information
Additional design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TSD5402-Q1 8 W High-Efficiency Automotive Sensor Driver Amplifier with Integrated Protections and I2C Diagnostics datasheet | PDF | HTML | 18 Sep 2024 |
EVM User's guide | TSD5402-Q1 Evaluation Module User's Guide | PDF | HTML | 29 Aug 2024 | |
Functional safety information | TSD5402-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 21 Aug 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TSD5402Q1EVM — TSD5402-Q1 evaluation module
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.