The TSD5402Q1EVM showcases the TI TSD5402-Q1 analog input class-D closed-loop mono amplifier. The EVM is usable as stand-alone platform with default I2C register settings. The EVM runs in default I2C register settings, without the need of initialization The EVM can also work with the PurePath™ Console (PPC3) graphical user interface plug-in for programming the I2C register settings.