TSD5402Q1EVM

TSD5402-Q1 evaluation module

TSD5402Q1EVM

Order now

Overview

The TSD5402-Q1 evaluation module (EVM) showcases the TSD5402-Q1 analog-input class-D closed-loop mono amplifier. The EVM is usable as stand-alone platform with default I2C register settings. The EVM runs in default I2C register settings, without the need for initialization. The EVM can also work with the PurePath™ Console (PPC3) GUI plug-in for programming the I2C register settings.

Features
  • Evaluate all the features of the TSD5402-Q1.
  • The integrated load-dump protection of the TSD5402-Q1 reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the load through I2C.
  • Power Guard protection circuitry allows for the configuration of the adjustable voltage limiter based on I2C configured value to improve battery life or protect the load from exceeding the limits.
  • Demonstration, evaluation and development environment through the PurePath Console 3 software.
Power op amps
TSD5402-Q1 Automotive, class-D sensor driver amplifier with integrated protections and I2C diagnostics
Download View video with transcript Video

Order & start development

Evaluation board

TSD5402Q1EVM — TSD5402-Q1 evaluation module

Support software

TSD5402-SW — TSD5402 PPC3 GUI

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
EVM User's guide TSD5402-Q1 Evaluation Module User's Guide PDF | HTML 29 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos