SLOSEC9 September 2024 TSD5402-Q1
PRODUCTION DATA
The device communicates with the system processor via the I2C serial communication bus as an I2C target-only device. The processor can poll the device via I2C to determine the operating status. All reports of fault conditions and detections are via I2C. The system can also set numerous features and operating conditions via I2C. The I2C interface is active approximately 1 ms after the STANDBY pin is high.
The I2C interface controls the following device features: