SLVSH75A August 2023 – January 2024 TSM24CA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | MIN | MAX | UNIT | |
---|---|---|---|---|
PPPM | IEC 61000-4-5 Surge (tp = 8/20µs) Peak Pulse Power at 25 °C (2) | 1200 | W | |
IPPM | IEC 61000-4-5 Surge (tp = 8/20µs) Peak Pulse Current at 25 °C (2) | 30 | A | |
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 155 | °C |