Product details

Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1200 IEC 61000-4-5 (A) 30 Breakdown voltage (min) (V) 25.5 Number of channels 1 IO capacitance (typ) (pF) 14 Clamping voltage (V) 40
Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1200 IEC 61000-4-5 (A) 30 Breakdown voltage (min) (V) 25.5 Number of channels 1 IO capacitance (typ) (pF) 14 Clamping voltage (V) 40
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Protection against 1kV, 42Ω IEC 61000-4-5 surges for automotive signal lines
  • Robust surge protection:
    • IEC 61000-4-5 (8/20µs): 30A
  • Low clamping voltage of 40V at 24A for 8/20µs surge current protects downstream components
  • Bidirectional polarity to support positive and negative voltage swings and miswiring conditions
  • ± 24V working voltage for protecting signals on 12V systems
  • Low I/O Capacitance: 12pF (typical)
  • Low leakage current of 75nA (maximum)
  • Integrated IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • Small SOT-23 leaded package to minimize board space and allow for automatic optical inspection (AOI)
  • Protection against 1kV, 42Ω IEC 61000-4-5 surges for automotive signal lines
  • Robust surge protection:
    • IEC 61000-4-5 (8/20µs): 30A
  • Low clamping voltage of 40V at 24A for 8/20µs surge current protects downstream components
  • Bidirectional polarity to support positive and negative voltage swings and miswiring conditions
  • ± 24V working voltage for protecting signals on 12V systems
  • Low I/O Capacitance: 12pF (typical)
  • Low leakage current of 75nA (maximum)
  • Integrated IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • Small SOT-23 leaded package to minimize board space and allow for automatic optical inspection (AOI)

The TSM24CA is a low-capacitance TVS diode and is part of TI’s surge protection device family. The TSM24CA robustly shunts up to 30A of IEC 61000-4-5 (8/20 µs) fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 1kV IEC 61000-4-5 open circuit voltage coupled through a 42Ω impedance, clamping that surge at 40V (I PP = 24A). The TSM24CA also has a very low line capacitance of 12pF which allows it to protect common automotive communication networks like CAN from surges in EV charging applications.

Additionally, the TSM24CA is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance provide a minimal effect on the protected line.

The TSM24CA is a low-capacitance TVS diode and is part of TI’s surge protection device family. The TSM24CA robustly shunts up to 30A of IEC 61000-4-5 (8/20 µs) fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 1kV IEC 61000-4-5 open circuit voltage coupled through a 42Ω impedance, clamping that surge at 40V (I PP = 24A). The TSM24CA also has a very low line capacitance of 12pF which allows it to protect common automotive communication networks like CAN from surges in EV charging applications.

Additionally, the TSM24CA is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance provide a minimal effect on the protected line.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TSM24CA ±24V Low Capacitance Surge Diode for Industrial Networks in SOT-23 Package datasheet (Rev. A) PDF | HTML 05 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010985 — Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design

This reference design features a resistive-bridge insulation monitoring device (IMD). The design accurately detects symmetrical and asymmetrical isolation resistance faults. The reference design also measures capacitance for high-voltage DC systems with large Y-capacitances (Y caps). The design (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos