SLLSFL3A April 2022 – May 2024 TUSB1004
PRODUCTION DATA
For further programmability, the TUSB1004 can be controlled using I2C. The SCL and SDA pins are used for I2C clock and I2C data respectively.
SSEQ1/A1 PIN LEVEL |
SSEQ0/A0 PIN LEVEL |
7-bit Address | Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (W/R) |
---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 44h | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0/1 |
0 | R | 45h | 1 | 0 | 0 | 0 | 1 | 0 | 1 | 0/1 |
0 | F | 46h | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0/1 |
0 | 1 | 47h | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 0/1 |
R | 0 | 20h | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0/1 |
R | R | 21h | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0/1 |
R | F | 22h | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0/1 |
R | 1 | 23h | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 0/1 |
F | 0 | 10h | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0/1 |
F | R | 11h | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0/1 |
F | F | 12h | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0/1 |
F | 1 | 13h | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 0/1 |
1 | 0 | Ch | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0/1 |
1 | R | Dh | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0/1 |
1 | F | Eh | 0 | 0 | 0 | 1 | 1 | 1 | 0 | 0/1 |
1 | 1 | Fh | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0/1 |