Home Interface USB ICs USB redrivers & multiplexers

TUSB1004

ACTIVE

10 Gbps USB 3.2 4-channel adaptive linear redriver

Product details

Type Redriver Function USB 3.0 USB speed (Mbps) 10000 Number of channels 4 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) -0.5 Input/output voltage (max) (V) 4 Configuration Quad-channel, Dual Lanes Features USB3.2 Quad Channel Redriver with Adapative EQ Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 10000
Type Redriver Function USB 3.0 USB speed (Mbps) 10000 Number of channels 4 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) -0.5 Input/output voltage (max) (V) 4 Configuration Quad-channel, Dual Lanes Features USB3.2 Quad Channel Redriver with Adapative EQ Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 10000
WQFN (RNQ) 40 24 mm² 6 x 4
  • USB 3.2 5Gbps and 10Gbps support
    • Two independent USB 3.2 ports
  • Advanced USB power management
    • Active: 550mW (typical)
    • Disconnect: 1.7mW
    • Disabled (EN = L): 0.130mW
  • 16 EQ settings up to 12dB at 5GHz
  • Choice between adaptive or fixed receiver equalization for ports facing USB connector
  • Choice between linear or limited redriver for ports facing the system (SSRX1/2 transmitters)
  • Less than 1V VTX-CM and VRX-CM
  • Configuration through I2C or pin-strap
  • Selection between 1.8V or 3.3V I2C levels
  • Operates from a single 3.3V supply
  • USB 3.2 5Gbps and 10Gbps support
    • Two independent USB 3.2 ports
  • Advanced USB power management
    • Active: 550mW (typical)
    • Disconnect: 1.7mW
    • Disabled (EN = L): 0.130mW
  • 16 EQ settings up to 12dB at 5GHz
  • Choice between adaptive or fixed receiver equalization for ports facing USB connector
  • Choice between linear or limited redriver for ports facing the system (SSRX1/2 transmitters)
  • Less than 1V VTX-CM and VRX-CM
  • Configuration through I2C or pin-strap
  • Selection between 1.8V or 3.3V I2C levels
  • Operates from a single 3.3V supply

The TUSB1004 is a 10Gbps USB 3.2 quad channel linear redriver for USB Type-A applications. The TUSB1004 is intended to reside between a Host and a USB receptacle or between a USB device and a USB receptacle. The TUSB1004 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).

The TUSB1004 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1004 and USB device plugged into the USB connector resulting in improved interoperability.

The TUSB1004 operates from a single 3.3V supply and is available in a 40-pin WQFN package.

The TUSB1004 is a 10Gbps USB 3.2 quad channel linear redriver for USB Type-A applications. The TUSB1004 is intended to reside between a Host and a USB receptacle or between a USB device and a USB receptacle. The TUSB1004 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).

The TUSB1004 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1004 and USB device plugged into the USB connector resulting in improved interoperability.

The TUSB1004 operates from a single 3.3V supply and is available in a 40-pin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB1104 ACTIVE USB Type-C™ 10-Gbps 3.2 x2 adaptive linear redriver This product is a 4-channel 3.2 x2 redriver
Similar functionality to the compared device
TUSB1002A ACTIVE USB3.2 10 Gbps Dual-channel Linear Redriver This product is a 2-channel 3.1 redriver
TUSB522P ACTIVE Fourth generation dual-channel USB 3.0 redriver This product is a 2-channel 3.1 redriver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TUSB1004 USB 3.2 10Gbps Quad-Channel Adaptive Linear Redriver datasheet (Rev. A) PDF | HTML 31 May 2024
Application note TUSB1004/1142 Schematic Checklist PDF | HTML 16 Dec 2022
EVM User's guide TUSB1004EVM User's Guide PDF | HTML 08 Apr 2022
Certificate TUSB1004EVM EU RoHS Declaration of Conformity (DoC) 04 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1004EVM — TUBS1004 USB 3.2 superspeed+ x2 signal conditioner evaluation module

The TUSB1004EVM can be used with two separate USB Host systems to evaluate the USB3.2 two-port Gen 1 and Gen 2 signal conditioning.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos