SLLSFP2 September 2024 TUSB1021-Q1
PRODUCTION DATA
The TUSB1021-Q1 is a linear redriving switch that supports data rates up to 10Gbps. This device uses 5th generation USB redriver technology.
The TUSB1021-Q1 provides sixteen levels of receive equalization to compensate for cable and board trace loss which if not equalized causes inter-symbol interference (ISI) when USB 3.2 signals travel across a PCB or cable. This device requires a 3.3V power supply. The device comes in an automotive grade 2 temperature range.
The TUSB1021-Q1 enables the system to pass both transmitter compliance and receiver jitter tolerance tests for USB 3.2. The redriver recovers incoming data by applying equalization that compensates for channel loss, and drives out signals with a high differential voltage. Each channel has a receiver equalizer with selectable gain settings. Set the equalization based on the amount of insertion loss in the channels connected to the TUSB1021-Q1. Independent equalization control for each channel can be set using EQ[1:0] and SSEQ[1:0] pins.
The TUSB1021-Q1 advanced state machine makes the device transparent to hosts and devices. After power up, the TUSB1021-Q1 periodically performs receiver detection on the TX pairs. If the device detects a USB 3.2 receiver, the RX termination is enabled, and the TUSB1021-Q1 is ready to re-drive.