NEW

TUSB1021-Q1

ACTIVE

Automotive, USB Type-C® 10Gbps linear redriver mux and demux

alarmNotifications Order now

Product details

Type Active mux, Redriver Function Type-C USB speed (Mbps) 5000, 10000 Number of channels 6 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Cross Point C & D Features Receiver equalizer, USB 3.0 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 1600
Type Active mux, Redriver Function Type-C USB speed (Mbps) 5000, 10000 Number of channels 6 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Cross Point C & D Features Receiver equalizer, USB 3.0 Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 1600
VQFN (RGF) 40 35 mm² 7 x 5
  • USB Type-C 2:1 or 1:2 redriver MUX
  • Supports USB 3.2 up to 10Gbps
  • Ultra-low-power architecture
  • Linear redriver with up to 13.3dB equalization at 5GHz
  • Sixteen equalization settings
  • Configuration through GPIO or I2C
  • Supports either 1.8V or 3.3V I2C signaling levels
  • Hot-plug capable
  • No Host/Device side requirement
  • Operates from a single 3.3V supply
  • Automotive Grade 2 temperature range: –40°C to 105°C
  • Package: 5mm × 7mm, 0.5mm pitch VQFN
  • USB Type-C 2:1 or 1:2 redriver MUX
  • Supports USB 3.2 up to 10Gbps
  • Ultra-low-power architecture
  • Linear redriver with up to 13.3dB equalization at 5GHz
  • Sixteen equalization settings
  • Configuration through GPIO or I2C
  • Supports either 1.8V or 3.3V I2C signaling levels
  • Hot-plug capable
  • No Host/Device side requirement
  • Operates from a single 3.3V supply
  • Automotive Grade 2 temperature range: –40°C to 105°C
  • Package: 5mm × 7mm, 0.5mm pitch VQFN

The TUSB1021-Q1 is a linear redriver with 1:2 DeMUX or 2:1 MUX function for USB Type-C applications. The TUSB1021-Q1 is intended to reside between a Host and a USB-C receptacle or between a USB device and a USB-C receptacle. The TUSB1021-Q1 supports USB 3.2 data rates up to 10Gbps and supports USB 3.2 low power states (Disconnect, U1, U2, and U3)

The TUSB1021-Q1 provides sixteen levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3V supply and comes in an automotive grade 2 temperature range.

The TUSB1021-Q1 is a linear redriver with 1:2 DeMUX or 2:1 MUX function for USB Type-C applications. The TUSB1021-Q1 is intended to reside between a Host and a USB-C receptacle or between a USB device and a USB-C receptacle. The TUSB1021-Q1 supports USB 3.2 data rates up to 10Gbps and supports USB 3.2 low power states (Disconnect, U1, U2, and U3)

The TUSB1021-Q1 provides sixteen levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3V supply and comes in an automotive grade 2 temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TUSB1021-Q1 Automotive USB Type-C® 10 Gbps Linear Redriver MUX and DeMUX datasheet PDF | HTML 23 Sep 2024
Application note TUSB521-Q1 and TUSB1021-Q1 Configuration Guidelines PDF | HTML 06 Nov 2024
EVM User's guide TUSB1021-Q1 Evaluation Model PDF | HTML 26 Sep 2024
Application note TUSB521-Q1 and TUSB1021-Q1 Schematic Checklist PDF | HTML 26 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1021Q1-EVM — TUSB1021-Q1 evaluation module

The TUSB1021-Q1 is a linear redriving switch that supports data rates up to 10Gbps. This device uses fifth generation USB redriver technology. The TUSB1021Q1-EVM can be used with a host/hub upstream with two devices and hubs downstream to demonstrate the mixture of the multiplexer capabilities (...)
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos