TUSB1021Q1-EVM

TUSB1021-Q1 evaluation module

TUSB1021Q1-EVM

Order now

Overview

The TUSB1021-Q1 is a linear redriving switch that supports data rates up to 10Gbps. This device uses fifth generation USB redriver technology. The TUSB1021Q1-EVM can be used with a host/hub upstream with two devices and hubs downstream to demonstrate the mixture of the multiplexer capabilities with the redriving capabilities that the TUSB1021-Q1 can provide.

Features
  • USB Type-C® 2:1 or 1:2 redriver MUX
  • Supports USB 3.2 up to 10Gbps
  • Ultra-low-power architecture
  • Linear redriver with up to 12dB equalization at 5GHz
  • Configuration through GPIO or I2C
USB redrivers & multiplexers
TUSB1021-Q1 Automotive, USB Type-C® 10Gbps linear redriver mux and demux
Download View video with transcript Video

Order & start development

Evaluation board

TUSB1021Q1-EVM — TUSB1021-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TUSB1021-Q1 Evaluation Model PDF | HTML 26 Sep 2024
Certificate TUSB1021Q1-EVM EU Declaration of Conformity 19 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos