SLLSFP2 September 2024 TUSB1021-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power | ||||||
PCC-ACTIVE-USB | Average active power in USB-only mode while in U0 | CTL0 = H; Link in U0 at 10Gbps; | 340 | mW | ||
PCC-NC-USB | Average power in USB mode while in disconnect state. | CTL0 = H; No USB device detected; | 2.5 | mW | ||
PCC-U2U3 | Average power in USB mode while in U2/U3 state | CTL0 = H; Link in U2 or U3; | 2.5 | mW | ||
PCC-SHUTDOWN | Average power in shutdown mode. | CTL0 = L; I2C_EN = "0"; | 0.7 | mW | ||
4-State CMOS Inputs(EQ[1:0], SSEQ[1:0], I2C_EN) | ||||||
IIH | High-level input current | VCC = 3.6V; VIN = 3.6V | 20 | 80 | µA | |
IIL | Low-level input current | VCC = 3.6V; VIN = 0V | –160 | –40 | µA | |
4-Level VTH | Threshold 0 / R | VCC = 3.3V | 0.59 | V | ||
Threshold R/ Float | VCC = 3.3V | 1.65 | V | |||
Threshold Float / 1 | VCC = 3.3V | 2.7 | V | |||
RPU | Internal pullup resistance | 45 | kΩ | |||
RPD | Internal pulldown resistance | 95 | kΩ | |||
2-State CMOS Input (EN, FLIP, CTL0) CTL0 and FLIP are Failsafe | ||||||
VIH | High-level input voltage | 2.2 | 3.6 | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
RPD | Internal pull-down resistance for FLIP, CTL0, and EN. | 500 | kΩ | |||
IIH-EN | High-level input current for EN pin | VIN = 3.6V | 4 | 12 | µA | |
IIL-EN | Low-level input current for EN pin | VIN = GND, VCC = 3.6V | –1 | 1 | µA | |
IIH-FLIP | High-level input current for FLIP pin | VIN = 3.6V | 4 | 12 | µA | |
IIL-FLIP | Low-level input current for FLIP pin | VIN = GND, VCC = 3.6V | –1 | 1 | µA | |
IIH-CTL0 | High-level input current for CTL0 pin | VIN = 3.6V | 4 | 12 | µA | |
IIL-CTL0 | Low-level input current for CTL0 pin | VIN = GND, VCC = 3.6V | –1 | 1 | µA | |
I2C Control Pins SCL, SDA | ||||||
VIH | High-level input voltage | I2C_EN = "1" or "R" (3.3V I2C levels) | 2.2 | 3.6 | V | |
VIL | Low-level input voltage | I2C_EN = "1" or "R" (3.3V I2C levels) | 0 | 0.8 | V | |
VIH | High-level input voltage | I2C_EN = "F" (1.8V I2C levels) | 1.2 | 3.6 | V | |
VIL | Low-level input voltage | I2C_EN = "F" (1.8V I2C levels) | 0 | 0.4 | V | |
VOL | Low-level output voltage | I2C_EN ! = "0"; IOL = 3mA | 0 | 0.4 | V | |
IOL | Low-level output current | I2C_EN ! = "0"; VOL = 0.4V | 20 | mA | ||
Ii_I2C | Input current on SDA pin | 0.1 × VI2C < Input voltage < 3.3V | –10 | 10 | µA | |
Ci_I2C | Input capacitance | 10 | pF | |||
USB Differential Receiver (RX1P/N, RX2P/N, SSTXP/N) | ||||||
VRX-DIFF-PP | Input differential peak-peak voltage swing linear dynamic range | AC-coupled differential peak-to-peak signal measured post CTLE through a reference channel | 1200 | mVppd | ||
VRX-DC-CM | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
RRX-DIFF-DC | Differential input impedance (DC) | Present after a USB3 device is detected on TXP/TXN | 72 | 120 | Ω | |
RRX-CM-DC | Receiver DC common mode impedance | Present after a USB3 device is detected on TXP/TXN | 18 | 30 | Ω | |
ZRX-HIGH-IMP-DC-POS | Common-mode input impedance with termination disabled (DC) | Present when no USB3 device is detected on TXP/TXN. Measured over the range of 0V to 500mV with respect to GND. | 25 | kΩ | ||
VSIGNAL-DET-DIFF-PP | Input differential peak-to-peak signal detect assert level | At 10Gbps, No loss and bit rate PRBS7 pattern | 95 | mVppd | ||
VRX-IDLE-DET-DIFF-PP | Input differential peak-to-peak signal detect de-assert level | At 10 Gbps, No loss and bit rate PRBS7 pattern | 70 | mVppd | ||
VRX-LFPS-DET-DIFF-PP | Low-frequency periodic signaling (LFPS) detect threshold | 25℃ ≤ TA ≤ 105℃; Below the minimum is squelched. Tested at 25MHz and 300mVppd VIN. | 100 | 300 | mVppd | |
RLRX-DIFF | Differential return loss | 50MHz to 1.25GHz at 90Ω; Lowest EQ setting; FLIP = L; | –23 | dB | ||
RLRX-DIFF | Differential return loss | 5GHz at 90Ω; Lowest EQ setting; FLIP = L; | –12 | dB | ||
RLRX-CM | Common-mode return loss | 50MHz to 5GHz at 90Ω; Lowest EQ setting; FLIP = L; | –8 | dB | ||
EQSSP | Receiver equalization for RX1/2 receivers at maximum setting | At 5GHz; FLIP = L; | 13.3 | dB | ||
EQSSP | Receiver equalization for SSTX receiver at maximum setting | At 5GHz; FLIP = L; | 10.5 | dB | ||
USB Differential Transmitter (TX1P/N, TX2P/N, SSRXP/N) | ||||||
VTX-DIFF-PP | Transmitter dynamic differential voltage swing range. | 1300 | mVppd | |||
VTX-RCV-DETECT | Amount of voltage change allowed during Receiver Detection | At 3.3V | 600 | mV | ||
VTX-CM-IDLE-DELTA | Transmitter idle common-mode voltage change while in U2/U3 and not actively transmitting LFPS | Measured at the connector side of the AC-coupling capacitor with 50Ω load | –600 | 600 | mV | |
VTX-DC-CM | Common-mode voltage bias in the transmitter (DC) | In U0; | 1.5 | 2.1 | V | |
VTX-CM-AC-PP-ACTIVE | TX AC common-mode voltage active | At 3.3V; Maximum mismatch from Txp+Txn for both time and amplitude | 100 | mVpp | ||
VTX-IDLE-DIFF-AC-PP | AC electrical idle differential peak-to-peak output voltage | At package pins after high-pass filter (HPF) to remove DC component; HPF = 1/LPF; No AC or DC signals are applied at RX terminals; | 0 | 10 | mV | |
VTX-IDLE-DIFF-DC | DC electrical idle differential output voltage | At package pins after low-pass filter (LPF) to remove AC component; LPF = 1/HPF; No AC or DC signals are applied at RX terminals; | 0 | 10 | mV | |
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute DC common-mode voltage between U1 and U0 | At package pin | 200 | mV | ||
RTX-DIFF | Differential impedance of the driver | 75 | 120 | Ω | ||
RTX-CM | Common-mode impedance of the driver | Measured with respect to AC ground over 0V to 500mV | 18 | 30 | Ω | |
CAC-COUPLING | External AC-coupling capacitor | 75 | 265 | nF | ||
ITX-SHORT | TX short-circuit current | TX+/- shorted to GND | 67 | mA | ||
RLTX-DIFF | Differential return loss (SDD22) | 50MHz to 1.25GHz at 90Ω; Lowest EQ setting; FLIP = L; | –25 | dB | ||
RLTX-DIFF-5G | Differential return loss (SDD22) | 5GHz at 90Ω; Lowest EQ setting; FLIP = L; | –12 | dB | ||
RLTX-CM | Common-mode return loss (SCC22) | 50MHz to 5GHz at 90Ω; Lowest EQ setting; FLIP = L; | –9 | dB | ||
AC Electrical Characteristics | ||||||
Crosstalk | Differential crosstalk between TX and RX signal pairs | At 5GHz; FLIP = L; | –39 | dB | ||
GLF | Low-frequency voltage gain. | At 100MHz, 600mVpp VID | –0.25 | 0.6 | 1.5 | dB |
GLF_LFPS_TX1/2 | Low-frequency voltage gain for SSTX –> TX1/TX2 path | At 10MHz to 50MHz sine wave; 1.0Vpp VID; EQ = 0; FLIP = 0 and 1; | –0.5 | 0.8 | 1.6 | dB |
CP1 dB-LF | Low-frequency –1dB compression point | At 100MHz, 200mVpp < VID < 2000mVpp | 1000 | mVpp | ||
CP1 dB-HF | High-frequency –1dB compression point | At 5GHz, 200mVpp < VID < 2000mVpp | 770 | mVpp | ||
DJ_10G | TX output deterministic jitter | 200mVpp < VID < 2000mVpp, PRBS7, 10Gbps, 10dB pre-channel and 1dB post-channel, Optimal EQ setting | 0.07 | UIpp |