SLLSF15D August 2017 – May 2019 TUSB1042I
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
USB Gen 1 | ||||||
tIDLEEntry | Delay from U0 to electrical idle | See Figure 11 | 10 | ns | ||
tIDELExit_U1 | U1 exist time: break in electrical idle to the transmission of LFPS | See Figure 11 | 6 | ns | ||
tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | 10 | µs | |||
tRXDET_INTVL | RX detect interval while in Disconnect | 12 | ms | |||
tIDLEExit_DISC | Disconnect Exit Time | 10 | µs | |||
tExit_SHTDN | Shutdown Exit Time | 1 | ms | |||
tDIFF_DLY | Differential Propagation Delay | See Figure 10 | 300 | ps | ||
tR, tF | Output Rise/Fall time (see Figure 12) | 20%-80% of differential voltage measured 1.7 inch from the output pin | 35 | ps | ||
tRF_MM | Output Rise/Fall time mismatch | 20%-80% of differential voltage measured 1.7 inch from the output pin | 2.6 | ps |