The TUSB211A is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.
The TUSB211A leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.
In addition, the TUSB211A includes a pre-equalization function to compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB211A.
The TUSB211A improves signal quality without altering packet timing or adding propagation delay or latency.
The TUSB211A helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.
The TUSB211A is compatible with USB On-The-Go (OTG) and Battery Charging (BC) protocols.
PART NUMBER | PACKAGE(1) | OP TEMP (TA) °C | BODY SIZE (NOM)(2) |
---|---|---|---|
TUSB211A | RWB (X2QFN, 12) | 0 to 70 | 1.6 mm × 1.6 mm |
TUSB211AI | -40 to 85 |