TUSB211A

ACTIVE

USB 2.0 480-Mbps high-speed signal conditioner

alarmNotifications Order now

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 3500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 3500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0, and BC 1.2
  • Support for low-speed, full-speed, and high-speed signaling
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal EQ (edge boost along with DC boost) settings through the external pull-down resistor values
  • Supports up to 10-m cable length with two TUSB211A devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211, 212, 214, 216, and 217A (3.3 V)
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0, and BC 1.2
  • Support for low-speed, full-speed, and high-speed signaling
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal EQ (edge boost along with DC boost) settings through the external pull-down resistor values
  • Supports up to 10-m cable length with two TUSB211A devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211, 212, 214, 216, and 217A (3.3 V)

The TUSB211A is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB211A leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB211A includes a pre-equalization function to compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB211A.

The TUSB211A improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB211A helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB211A is compatible with USB On-The-Go (OTG) and Battery Charging (BC) protocols.

The TUSB211A is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB211A leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB211A includes a pre-equalization function to compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB211A.

The TUSB211A improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB211A helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB211A is compatible with USB On-The-Go (OTG) and Battery Charging (BC) protocols.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TUSB211A USB 2.0 480-Mbps High-Speed Signal Conditioner datasheet PDF | HTML 11 Sep 2023
Application note Solving Signal Integrity Challenges with USB2 Redrivers (Rev. A) PDF | HTML 26 Aug 2024
EVM User's guide TUSB211RPTR Evaluation Module (Rev. C) PDF | HTML 19 Dec 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB211RPTREVM — TUSB211 evaluation module

The TUSB211RPTR evaluation module (EVM) is designed to provide a simple means of demonstrating the signal conditioning capability of the TUSB211A. The EVM is preconfigured and connects the Type-B connector on the EVM to the Type-A receptacle found on a host PC with a standard USB cable; a USB (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

USB-REDRIVER-EVM — USB 2.0 & USB 3.0 redriver evaluation module

This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos