SLLSFW2 September 2023 TUSB211A
PRODUCTION DATA
The purpose of the TUSB211A is to restore the signal integrity of a USB High-speed channel up to the USB connector. The loss in signal quality stems from reduced channel bandwidth due to high loss PCB trace and other components that contribute a capacitive load. This can cause the channel to fail the USB near end eye mask. Proper use of the TUSB211A can help to pass this eye mask.
A secondary purpose is to use the CD pin of the TUSB211A to control other blocks on the customer platform, if so desired.