SNLS757B June 2024 – November 2024 TUSB2E221
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DPA, DNA, DPB, DNB, HS Driver Switching Characteristics | ||||||
THSR | Rise Time (10% - 90%) | USB 2.0 Spec Section 7.1.2 (1), U_HS_TX_SLEW_RATE_Px Setting 11, ideal 45Ω to GND loads on DP and DN, Pre-emphasis disabled. | 530 | 625 | 740 | ps |
THSF | Fall Time (10% - 90%) | USB 2.0 Spec Section 7.1.2 (1), U_HS_TX_SLEW_RATE_Px Setting 11, ideal 45Ω to GND loads on DP and DN, Pre-emphasis disabled. | 530 | 625 | 740 | ps |
DPA, DNA, DPB, DNB, FS Driver Switching Characteristics | ||||||
TFR | Rise Time (10% - 90%) | USB 2.0 Spec Figure 7-8; Figure 7-9 (1) | 4 | 20 | ns | |
TFF | Fall Time (10% - 90%) | USB 2.0 Spec Figure 7-8; Figure 7-9 (1) | 4 | 20 | ns | |
TFRFM | (TFR/TFM) | USB 2.0 Spec 7.1.2 (1), Excluding the first transition from the Idle state | 90 | 111.1 | % | |
DPA, DNA, DPB , DNB, LS Driver Switching Characteristics | ||||||
TLR | Rise Time (10% - 90%) | USB 2.0 Spec Figure 7-8 (1) | 75 | 300 | ns | |
TLF | Fall Time (10% - 90%) | USB 2.0 Spec Figure 7-8 (1) | 75 | 300 | ns | |
eDP0, eDN0, eDP1, eDN1, HS Driver Switching Characteristics | ||||||
TEHSRF | Rise/Fall Time (20% - 80%) | eUSB2 Spec Section 7.2.1 (2), ideal 80Ω Rx differential termination E_HS_TX_SLEW_RATE_Px Setting = 01 |
355 | 440 | 525 | ps |
TEHSRF_MM | Transmit rise/fall mismatch | eUSB2 Spec Section 7.2.1 (2), Rise/fall mismatch = absolute delta of (rise – fall time) / (average of rise and fall time). |
25 | % | ||
eDP0, eDN0, eDP1, eDN1, LS/FS Driver Switching Characteristics | ||||||
TERF | Rise/Fall Time (10% - 90%) | eUSB2 Spec Section 7.2.1 (2) | 2 | 6 | ns | |
TERF_MM | Transmit rise/fall mismatch | eUSB2 Spec Section 7.2.1 (2) | 25 | % | ||
I2C (SDA) | ||||||
Tr | Rise Time (STD) | Bus Speed = 100kHz, CL= 200pF, RPU = 4kΩ, IOL = ~1mA | 600 | ns | ||
Tr | Rise Time (FM) | Bus Speed = 400kHz, CL= 200pF, RPU = 2.2kΩ, IOL = ~2mA | 180 | ns | ||
Tr | Rise Time (FM+) | Bus Speed = 1MHz, CL= 10pF, RPU = 1kΩ, IOL = ~4mA | 72 | ns | ||
Tr | Rise Time (STD) | Bus Speed = 100kHz, CL= 200pF, RPU = 4kΩ, IOL = ~2mA | 1000 | ns | ||
Tr | Rise Time (FM) | Bus Speed = 400kHz, CL= 200pF, RPU = 1kΩ, IOL = ~8mA | 300 | ns | ||
Tr | Rise Time (FM+) | Bus Speed = 1MHz, CL= 50pF, RPU = 1kΩ, IOL = ~4mA | 120 | ns | ||
Tf | Fall Time (STD) | Bus Speed = 100kHz, CL= 200pF, RPU = 2.2kΩ, IOL = ~4mA | 106.5 | ns | ||
Tf | Fall Time (FM) | Bus Speed = 400kHz, CL= 200pF, RPU = 1kΩ, IOL = ~8mA | 106.5 | ns | ||
Tf | Fall Time (FM+) | Bus Speed = 1MHz, CL= 90pF, RPU = 1kΩ, IOL = ~8mA | 81.5 | ns | ||
Tf | Fall Time (STD) | Bus Speed = 100kHz, CL= 10pF, RPU = 4kΩ, , IOL = ~2mA | 6.5 | ns | ||
Tf | Fall Time (FM) | Bus Speed = 400kHz, CL= 10pF, RPU = 2.2kΩ, IOL = ~4mA | 6.5 | ns | ||
Tf | Fall Time (FM+) | Bus Speed = 1MHz, CL= 10pF, RPU = 1kΩ, IOL = ~8mA | 6.5 | ns |