NEW

TUSB2E221

ACTIVE

Two-port eUSB2 (rev 1.2) to USB 2.0 repeater

alarmNotifications Order now

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 1.98, 3.6 Supply voltage (min) (V) 1.62, 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Dual-channel Features Full-speed (FS), High-speed (HS) signals, implementation of USB 2.0 and eUSB2 compliance port Support for Low-speed (LS) Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 1.5 Bandwidth (MHz) 240
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 1.98, 3.6 Supply voltage (min) (V) 1.62, 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Dual-channel Features Full-speed (FS), High-speed (HS) signals, implementation of USB 2.0 and eUSB2 compliance port Support for Low-speed (LS) Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 1.5 Bandwidth (MHz) 240
DSBGA (YCG) 25 3.0625 mm² 1.75 x 1.75 WQFN-FCRLF (VBW) 20 9 mm² 3 x 3
  • Compliance to USB 2.0 and eUSB2 (rev 1.2)
  • Support for low-speed (LS), full-speed (FS), high-speed (HS)
  • Best-in-class high-speed total jitter of 20ps
  • Register access protocol receptor capable
  • Dual independent repeater
  • 2:2 crossbar mux (DSBGA package only)
  • Host and device mode (DRD) support
  • Selection between 1.2V and 1.8V control or I2C levels using VIOSEL pin
  • Auto detection for I2C or strap-pin options
    • Three strap-pins for USB 2.0 high-speed channel compensation settings
    • I2C device interface for more configurations
  • Device variants
    • eUSB2 1.0V or 1.2V signaling interface
    • Four eUSB2 trace loss compensation levels for different product form-factors: 2.5, 5, 7.5, and 10 inches
  • Supports auto-resume ECR as well as L2 interrupt resume mode
  • CTA-936 USB Carkit UART support
  • Optional BC1.2 CDP battery charging and detection support
  • Optional GPIO modes for EQ pins for debug and I2C ↔ GPIOs through EQ0/1
  • I2C accessible debug capabilities for manufacturing tests
  • Compliance to USB 2.0 and eUSB2 (rev 1.2)
  • Support for low-speed (LS), full-speed (FS), high-speed (HS)
  • Best-in-class high-speed total jitter of 20ps
  • Register access protocol receptor capable
  • Dual independent repeater
  • 2:2 crossbar mux (DSBGA package only)
  • Host and device mode (DRD) support
  • Selection between 1.2V and 1.8V control or I2C levels using VIOSEL pin
  • Auto detection for I2C or strap-pin options
    • Three strap-pins for USB 2.0 high-speed channel compensation settings
    • I2C device interface for more configurations
  • Device variants
    • eUSB2 1.0V or 1.2V signaling interface
    • Four eUSB2 trace loss compensation levels for different product form-factors: 2.5, 5, 7.5, and 10 inches
  • Supports auto-resume ECR as well as L2 interrupt resume mode
  • CTA-936 USB Carkit UART support
  • Optional BC1.2 CDP battery charging and detection support
  • Optional GPIO modes for EQ pins for debug and I2C ↔ GPIOs through EQ0/1
  • I2C accessible debug capabilities for manufacturing tests

The TUSB2E221 enables implementation of USB 2.0 compliant port on newer processors using lower voltage processes.

The TUSB2E221 is a USB eUSB2-USB 2.0 repeater supporting both device and host modes. The TUSB2E221 supports USB low-speed (LS) and full-speed (FS) signals and high-speed (HS) signals.

The TUSB2E221 is designed to interface with eUSB2 eDSPr or eUSPr operating at 1.2V single-ended signaling.

The TUSB2E221 has multiple patented designs to provide robust interoperability, optimum performance, and power.

For systems without an I2C interface, the device offers eight individual settings with three strap-pins for USB 2.0 channel Equivalent Series Resistance (ESR) up to 17.5Ω. Device variants are available for different levels of eUSB2 trace length compensation up to 10 inches.

The I2C interface permits additional flexibility for users to fine tune the RX and TX settings of the device. The available settings are RX equalization, RX squelch threshold, RX disconnect thresholds, TX amplitude, TX slew rate and TX pre-emphasis.

Various debug options are available through the three EQ pins that can be configured to monitor various USB bus states or interrupt as well as CTA-936 UART mode control that can provide SoC debug capabilities. EQ0 and EQ1 can be used as general purpose I2C to GPIOs bridge.

The TUSB2E221 enables implementation of USB 2.0 compliant port on newer processors using lower voltage processes.

The TUSB2E221 is a USB eUSB2-USB 2.0 repeater supporting both device and host modes. The TUSB2E221 supports USB low-speed (LS) and full-speed (FS) signals and high-speed (HS) signals.

The TUSB2E221 is designed to interface with eUSB2 eDSPr or eUSPr operating at 1.2V single-ended signaling.

The TUSB2E221 has multiple patented designs to provide robust interoperability, optimum performance, and power.

For systems without an I2C interface, the device offers eight individual settings with three strap-pins for USB 2.0 channel Equivalent Series Resistance (ESR) up to 17.5Ω. Device variants are available for different levels of eUSB2 trace length compensation up to 10 inches.

The I2C interface permits additional flexibility for users to fine tune the RX and TX settings of the device. The available settings are RX equalization, RX squelch threshold, RX disconnect thresholds, TX amplitude, TX slew rate and TX pre-emphasis.

Various debug options are available through the three EQ pins that can be configured to monitor various USB bus states or interrupt as well as CTA-936 UART mode control that can provide SoC debug capabilities. EQ0 and EQ1 can be used as general purpose I2C to GPIOs bridge.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TUSB2E221 USB 2.0-eUSB2 Dual Repeater datasheet (Rev. C) PDF | HTML 19 Mar 2025
EVM User's guide TUSB2E221QFN Evaluation Module User's Guide PDF | HTML 25 Nov 2024
Certificate TUSB2E221QFNEVM EU Declaration of Conformity (DoC) 11 Nov 2024
Application brief Top Four Things to Know About eUSB2 PDF | HTML 24 Jul 2024
EVM User's guide TUSB2E221 Evaluation Module User's Guide PDF | HTML 21 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCG) 25 Ultra Librarian
WQFN-FCRLF (VBW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos