SLLSEN9F May 2015 – March 2022 TUSB320
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-3:
DESIGN PARAMETER | VALUE |
---|---|
VDD (2.75 V to 5 V) | 5 V |
Mode (I2C or GPIO) | I2C ADDR pin must be pulled down or pulled up |
I2C address (0x61 or 0x60) | 0x60 ADDR pin must be pulled low or tied to GND |
Type-C port type (UFP, DFP, or DRP) | DFP PORT pin is pulled up |
Shutdown support (EN_N Control) | No |