TUSB320

ACTIVE

USB Type-C configuration channel logic and port control

alarmNotifications Order now

Product details

Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • USB Type-C™ specification 1.1
  • Backward compatible with USB Type-C specification 1.0
  • Supports up to 3 A of current advertisement and detection
  • Mode configuration
    • Host only – DFP (source)
    • Device only – UFP (sink)
    • Dual role port – DRP
  • Channel configuration (CC)
    • Attach of USB port detection
    • Cable orientation detection
    • Role detection
    • Type-C current mode (default, medium, high)
  • VBUS detection
  • I2C or GPIO control
  • Role configuration control through I2C
  • Supply voltage: 2.7 V to 5 V
  • Low current consumption
  • Industrial temperature range of –40 to 85°C
  • USB Type-C™ specification 1.1
  • Backward compatible with USB Type-C specification 1.0
  • Supports up to 3 A of current advertisement and detection
  • Mode configuration
    • Host only – DFP (source)
    • Device only – UFP (sink)
    • Dual role port – DRP
  • Channel configuration (CC)
    • Attach of USB port detection
    • Cable orientation detection
    • Role detection
    • Type-C current mode (default, medium, high)
  • VBUS detection
  • I2C or GPIO control
  • Role configuration control through I2C
  • Supply voltage: 2.7 V to 5 V
  • Low current consumption
  • Industrial temperature range of –40 to 85°C

The TUSB320 device enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB320 device uses the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 device can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB320 device alternates configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The device operates over a wide supply range and has low-power consumption. The TUSB320 device is available in industrial and commercial temperature ranges.

The TUSB320 device enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB320 device uses the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 device can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB320 device alternates configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The device operates over a wide supply range and has low-power consumption. The TUSB320 device is available in industrial and commercial temperature ranges.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB320HAI ACTIVE USB Type-C Configuration Channel Logic and Port Control Latest generation for active-high enable incorporating Type-C 1.1 features
TUSB320LAI ACTIVE Type-C Configuration Channel Logic and Port Control Latest generation for active-low enable incorporating Type-C 1.1 features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TUSB320 USB Type-C Configuration Channel Logic and Port Control datasheet (Rev. F) PDF | HTML 15 Mar 2022
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Application note Typical Application Issues for TUSB32x and HD3SS3220 CC Controller Devices 24 May 2021
Technical article Power Tips: How to upgrade a legacy power bank to USB Type-C™ PDF | HTML 06 Jun 2017
Technical article USB Type-C cables and plugs – what are my options? PDF | HTML 07 Mar 2016
White paper USB Type-C™ represents breakthrough connectivity 04 Dec 2015
Technical article What is USB Type-C and why won’t it leave me alone? PDF | HTML 12 Nov 2015
EVM User's guide TUSB320 EVM User's Guide (Rev. B) 22 Oct 2015
Technical article How to easily move from USB 2.0 to USB Type-C PDF | HTML 02 Sep 2015
Technical article Demystifying the power and lingo of USB Type-C PDF | HTML 20 Jul 2015
Technical article How USB Type-C helps make cars as smart as phones PDF | HTML 10 Jul 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015
White paper Low-cost implementation of USB Type-C 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

LP-AM263 is equipped with a (...)

User guide: PDF | HTML
Evaluation board

TMDSCNCD263P — AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. (...)

User guide: PDF | HTML
Evaluation board

TUSB320EVM — TUSB320 Evaluation Module (EVM)

The TUSB320EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection and/or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB320 devices can be used with legacy USB systems or Type-C systems for evaluation purposes.

User guide: PDF
Buy from a distributor
Simulation model

TUSB320 IBIS MODEL

SLYM073.ZIP (67 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos