over operating free-air temperature (unless otherwise noted) | MIN | MAX | UNIT |
---|
Supply Voltage | VDD Steady-state supply voltage | –0.3 | 1.4 | V |
VDD33 Steady-state supply voltage | –0.3 | 3.8 | V |
Voltage | USB_VBUS pin | –0.3 | 1.4 | V |
XI and XO pins | –0.4 | 2.45 | V |
All other pins | –0.3 | 3.8 | V |
TJ |
Operating
junction temperature |
–40 |
125 |
°C |
Tstg |
Storage
temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.