TUSB4020BI

ACTIVE

Two-Port High-Speed 480Mbps USB 2.0 Hub

alarmNotifications Order now

Product details

Function USB2 USB speed (Mbps) 480 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB2 USB speed (Mbps) 480 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Two-port USB 2.0 hub
  • USB 2.0 hub features:
    • Multi-transaction translator (MTT) hub: two transaction translators
    • Four asynchronous endpoint buffers per transaction translator
  • Type C compatible
  • Supports battery charging
    • CDP mode (upstream port connected)
    • DCP mode (upstream port unconnected)
    • DCP mode complies with Chinese telecommunications industry standard YD/T 1591-2009
    • D+/D– divider mode
  • Per port or ganged power switching and overcurrent notification inputs
  • OTP ROM, serial EEPROM, or I2C/SMBus target interface for custom configurations:
    • VID and PID
    • Port customizations
    • Manufacturer and product strings (not by OTP ROM)
    • Serial number (not by OTP ROM)
  • Application feature selection using terminal selection or EEPROM/ or I2C/SMBus target interface
  • Provides 128-bit universally unique identifier (UUID)
  • Supports on-board and in-system OTP/EEPROM programming through the USB 2.0 upstream port
  • Single clock input, 24MHz crystal or oscillator
  • No special driver requirements; works seamlessly on any operating system with USB stack support
  • 48-pin HTQFP package (PHP)
  • Two-port USB 2.0 hub
  • USB 2.0 hub features:
    • Multi-transaction translator (MTT) hub: two transaction translators
    • Four asynchronous endpoint buffers per transaction translator
  • Type C compatible
  • Supports battery charging
    • CDP mode (upstream port connected)
    • DCP mode (upstream port unconnected)
    • DCP mode complies with Chinese telecommunications industry standard YD/T 1591-2009
    • D+/D– divider mode
  • Per port or ganged power switching and overcurrent notification inputs
  • OTP ROM, serial EEPROM, or I2C/SMBus target interface for custom configurations:
    • VID and PID
    • Port customizations
    • Manufacturer and product strings (not by OTP ROM)
    • Serial number (not by OTP ROM)
  • Application feature selection using terminal selection or EEPROM/ or I2C/SMBus target interface
  • Provides 128-bit universally unique identifier (UUID)
  • Supports on-board and in-system OTP/EEPROM programming through the USB 2.0 upstream port
  • Single clock input, 24MHz crystal or oscillator
  • No special driver requirements; works seamlessly on any operating system with USB stack support
  • 48-pin HTQFP package (PHP)

The TUSB4020BI is a two-port USB 2.0 hub, which provides USB high-speed/full-speed connections on the upstream port and high-speed, full-speed, or low-speed connections on the two downstream ports. When the upstream port is connected to an electrical environment that supports high-speed and full-speed/low-speed connections, high-speed and full-speed/low-speed USB connectivity is enabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, high-speed connectivity are disabled on the downstream ports.

The TUSB4020BI supports per port or ganged power switching and overcurrent protection.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port is switched off.

A ganged hub switches on power to all the downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an overcurrent event, power to all downstream ports is switched off.

The TUSB4020BI downstream ports provide support for battery charging applications by providing battery charging connected downstream port (CDP) handshaking support. The device also supports a dedicated charging port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support the USB Battery Charging and the Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider mode charging solutions when the upstream port is unconnected.

The TUSB4020BI provides terminal strap configuration for some features (including battery charging support) and customization through OTP ROM, I2C EEPROM or an I2C/SMBus target interface for PID, VID, custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus target interface.

The device is available in a 48-pin HTQFP package and is offered in an industrial version for operation over the temperature range of –40°C to 85°C.

The TUSB4020BI is a two-port USB 2.0 hub, which provides USB high-speed/full-speed connections on the upstream port and high-speed, full-speed, or low-speed connections on the two downstream ports. When the upstream port is connected to an electrical environment that supports high-speed and full-speed/low-speed connections, high-speed and full-speed/low-speed USB connectivity is enabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, high-speed connectivity are disabled on the downstream ports.

The TUSB4020BI supports per port or ganged power switching and overcurrent protection.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port is switched off.

A ganged hub switches on power to all the downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an overcurrent event, power to all downstream ports is switched off.

The TUSB4020BI downstream ports provide support for battery charging applications by providing battery charging connected downstream port (CDP) handshaking support. The device also supports a dedicated charging port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support the USB Battery Charging and the Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider mode charging solutions when the upstream port is unconnected.

The TUSB4020BI provides terminal strap configuration for some features (including battery charging support) and customization through OTP ROM, I2C EEPROM or an I2C/SMBus target interface for PID, VID, custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus target interface.

The device is available in a 48-pin HTQFP package and is offered in an industrial version for operation over the temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TUSB8020B ACTIVE Two-Port SuperSpeed 5.0Gbps USB 3.0 Hub USB 3.0 2-Port Hub

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TUSB4020BI Two-Port USB 2.0 Hub datasheet (Rev. E) PDF | HTML 22 Jul 2024
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note TI USB Hubs: Adjusting USB_R1 14 Aug 2018
Application note TUSB4020BI Schematic Checklist 13 Aug 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
User guide TUSB4020BPHP Evaluation Module 19 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB4020BPHPEVM — TUSB4020BPHPEVM Evaluation Module

The Texas Instruments TUSB4020B evaluation module is a functional board design of a single device that implements a USB 2.0 hub. The EVM can support USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00845 — Two-Port Automotive USB 2.0 Hub With Short-to-Battery Protection Reference Design

TIDA-00845 is a dual-port USB 2.0 hub with the ability to withstand a short of up to 18-V DC on both downstream ports, as well as Level 4 IEC 61000-4-2 ESD protection, overcurrent conditions, and shorts to ground. This protection is provided by an integrated protection device - the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos