TUSB4020BPHPEVM

TUSB4020BPHPEVM Evaluation Module

TUSB4020BPHPEVM

Order now

Overview

The Texas Instruments TUSB4020B evaluation module is a functional board design of a single device that implements a USB 2.0 hub. The EVM can support USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM firmware, and validating interoperability. This EVM also acts as a hardware reference design for any implementation of the TUSB4020B.

Features
  • Plug and play design
  • Can be configured using an optional serial EEPROM or SMBUS host
  • Local I2C Access through USB Interface via TUSB3410
  • A DC Power Jack (J9) to accept a 5-V wall power adapter
  • Configuration available through dip Switch

  • TUSB4020BPHPEVM board

USB hubs & controllers
TUSB4020BI Two-Port High-Speed 480Mbps USB 2.0 Hub

 

Linear & low-dropout (LDO) regulators
TPS74801 1.5-A low-VIN (0.8 V) adjustable low-dropout (LDO) voltage regulator with power good and enable

 

USB power switches & charging port controllers
TPS2561 2-ch, 0.25-2.8A adjustable ILIMIT, 2.5-6.5V, 44mΩ USB power switch, active-high
Download View video with transcript Video

Order & start development

Evaluation board

TUSB4020BPHPEVM — TUSB4020BPHPEVM Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TUSB4020BPHP Evaluation Module 19 Jun 2015
Data sheet TUSB4020BI Two-Port USB 2.0 Hub datasheet (Rev. E) PDF | HTML 22 Jul 2024
Certificate TUSB4020BPHPEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos