TPS2561

ACTIVE

2-ch, 0.25-2.8A adjustable ILIMIT, 2.5-6.5V, 44mΩ USB power switch, active-high

Product details

Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 2 Current limit accuracy at 1 A 7.5% (2590mA min / 3005mA max) Rating Catalog
Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 2 Current limit accuracy at 1 A 7.5% (2590mA min / 3005mA max) Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Two separate current limiting channels
  • Meets USB current-limiting requirements
  • Adjustable current limit: 250 mA to 2.8 A (typ)
  • ± 7.5% current-limit accuracy at 2.8 A
  • Fast overcurrent response: 3.5 µs (typ)
  • Two 44-mΩ high-side MOSFETs
  • Operating range: 2.5 V to 6.5 V
  • 2-µA maximum standby supply current
  • Built-in soft-start
  • 15-kV, 8-kV system-level ESD capable
  • UL listed: file no. E169910
  • CB and Nemko certified
  • Two separate current limiting channels
  • Meets USB current-limiting requirements
  • Adjustable current limit: 250 mA to 2.8 A (typ)
  • ± 7.5% current-limit accuracy at 2.8 A
  • Fast overcurrent response: 3.5 µs (typ)
  • Two 44-mΩ high-side MOSFETs
  • Operating range: 2.5 V to 6.5 V
  • 2-µA maximum standby supply current
  • Built-in soft-start
  • 15-kV, 8-kV system-level ESD capable
  • UL listed: file no. E169910
  • CB and Nemko certified

The TPS2560 and TPS2561 (TPS256x) are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

Each channel of the TPS256x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and overtemperature conditions.

The TPS2560 and TPS2561 (TPS256x) are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

Each channel of the TPS256x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and overtemperature conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2560 ACTIVE 2-ch, 0.25-2.8A adjustable ILIMIT, 2.5-6.5V, 44mΩ USB power switch, active-low This product offers the same functionality and pinout with enable active-low.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS256x Dual Channel Precision Adjustable Current-limited Power Switches datasheet (Rev. C) PDF | HTML 22 Oct 2020
Certificate US-37138-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
EVM User's guide Using the TPS2560/1EVM 19 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FPC402EVM — FPC402 quad port controller evaluation module

The FPC402EVM aggregates all low-speed signals of two stacked on-board QSFP and SFP cages and LEDs, allowing full control of the four ports through a single I2C or SPI interface. The on-board MSP430 controller and GUI allow for easy configuration and testing of the FPC401 with both I2C and SPI and (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS2561DRCEVM-424 — TPS2561DRCEVM-424: Evaluation Module for TPS2561

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

User guide: PDF
Not available on TI.com
Evaluation board

TUSB4020BPHPEVM — TUSB4020BPHPEVM Evaluation Module

The Texas Instruments TUSB4020B evaluation module is a functional board design of a single device that implements a USB 2.0 hub. The EVM can support USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS2561 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM475A.ZIP (33 KB) - PSpice Model
Reference designs

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00882 — USB Type-C HDD With USB Power Delivery Reference Design

This reference design uses Texas Instrument's SuperSpeed USB 3.0 to SATA bridge, USB Type-CTM and USB PD controller with integrated power switch and High-Speed USB mux, and SuperSpeed USB 3.1 mux to demonstrate the subsystems required to implement a Type-C external hard disk drive capable of (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9402 — Compact Size Dual 2.5A USB Car Charger Reference Design

PMP9402 is a dual USB car charger. This design utilizes the LM3150, TPS2561 Dual Channel Power Switch and a TPS2513 USB Dedicated Charging Port Controller. This design operates from 6 to 40V in. The output is set to 5V; both channels have a 2.5A current limit. This design has a switching frequency (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos