SLLSER3F December 2015 – December 2023 TUSB542
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tTX-RISE-FALL | Transmitter rise/fall time (see Figure 3) | 20% to 80% of differential output. At device pins. | 80 | ps | ||
tRF-MISMATCH | Transmitter rise/fall mismatch | 20% to 80% of differential output. At device pins | 2.3 | ps |