SLLSEZ0E April 2017 – April 2018 TUSB544
PRODUCTION DATA.
The TUSB544 supports up to four DisplayPort lanes at datarates up to 8.1Gbps. TUSB544 can be enabled for DisplayPort through GPIO control or through I2C register control. In GPIO mode, DisplayPort is controlled based on Table 2. When not in GPIO mode, enable of DisplayPort functionality is controlled through I2C registers.