SLLSEJ1A March 2014 – March 2014 TUSB551
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.3 | 2.3 | V | |
Voltage range at any input or output terminal | Differential I/O | –0.3 | 1.5 | V | |
CMOS Inputs | –0.3 | 2.3 | |||
TJ | Maximum junction temperature | 105 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TSTG | Storage temperature | –65 | 150 | °C | |
ESD | Electrostatic discharge | Human Body Model (all terminals)(1) | ±4 | kV | |
Charged-device model (all terminals)(2) | ±1250 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main power supply | 1.62 | 1.8 | 1.98 | V |
TA | Operating free-air temperature | –40 | 85 | °C | |
CAC | AC coupling capacitor | 75 | 100 | 200 | nF |
THERMAL METRIC(1) | TUSB551 | UNIT | |
---|---|---|---|
RWB PACKAGE | |||
12 TERMINALS | |||
θJA | Junction-to-ambient thermal resistance(2) | 175.2 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance(3) | 71.5 | |
θJB | Junction-to-board thermal resistance(4) | 40.5 | |
ψJT | Junction-to-top characterization parameter(5) | 2.5 | |
ψJB | Junction-to-board characterization parameter(6) | 40.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC-ACTIVE | Average active current | Link in U0 with SuperSpeed data transmission; OS = Low; DE = Low | 71.65 | mA | ||
Link in U0 with SuperSpeed data transmission; OS = Floating; DE = Low | 82.35 | |||||
ICC-IDLE | Average current in idle state | Link has some activity, not in U1; OS = Low | 35 | mA | ||
ICC-U2U3 | Average current in U2/U3 | Link in U2 or U3 | 12.20 | mA | ||
ICC-NC | Average current with no connection | No SuperSpeed device is connected to TXP/TXN | 4.3 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3-State CMOS Inputs (EQ, DE) | ||||||
VIH | High-level input voltage | VCC * 0.8 | V | |||
VIM | Mid-level input voltage | VCC / 2 | V | |||
VIL | Low-level input voltage | VCC * 0.2 | V | |||
VF | Floating voltage | VIN = High impedance | VCC / 2 | V | ||
RPU | Internal pull-up resistance | 105 | kΩ | |||
RPD | Internal pull-down resistance | 105 | kΩ | |||
IIH | High-level input current | VIN = 1.98V | 26 | µA | ||
IIL | Low-level input current | VIN = GND | –26 | µA | ||
2-State CMOS Inputs (OS) | ||||||
VIL | Low-level input voltage | VCC * 0.8 | V | |||
VIM | Mid-level input voltage | VCC/2 | V | |||
VF | Floating voltage | VIN = High Impedance | VCC/2 | V | ||
RPD | Internal pull-down resistance | 105 | Ω | |||
IIM | Mid-level input current | 26 | µA | |||
IIL | Low-level input current | VIN = GND | -26 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Differential Receiver (RXP, RXN) | ||||||
VCM-RX | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
ZRX-DIFF | Differential input impedance (DC) | Present after a SuperSpeed device is detected on TXP/TXN | 72 | 91 | 120 | Ω |
ZRX-CM | Common-mode input impedance (DC) | Present after a SuperSpeed device is detected on TXP/TXN | 18 | 24 | 30 | Ω |
ZRX-HIGH-IMP-DC-POS | Common-mode input impedance with termination disabled (DC) | Present when no SuperSpeed device is detected on TXP/TXN. Measured over the range of 0-500mV with respect to GND. | 25 | 150 | kΩ | |
VRX-LFPS-DET-DIFF-PP | Low Frequency Periodic Signaling (LFPS) detect threshold | Below the minimum is squelched. | 100 | 300 | mVpp | |
CRX | RX input capacitance to GND | At 2.5GHz | 400 | fF | ||
Differential Transmitter (TXP, TXN) | ||||||
VTX-DIFF-PP | Transmitter differential voltage swing (transition-bit)(1) | OS = Low, DE=Low | 1050 | mVpp | ||
OS = Floating, DE=Low | 1200 | |||||
VTX-DIFF-PP-LFPS | LFPS differential voltage swing | OS = Low, Floating | 800 | 1200 | mVpp | |
VTX-DE-RATIO | Transmitter de-emphasis | DE = Low, OS = Floating | 0 | dB | ||
DE = Floating, OS = Floating | –3 | –3.5 | –4 | |||
DE = High, OS = Floating | –6 | |||||
CTX | TX input capacitance to GND | At 2.5GHz | 1.25 | pF | ||
ZTX-DIFF | Differential impedance of the driver | 80 | 120 | Ω | ||
ZTX-CM | Common-mode impedance of the driver | Measured with respect to AC ground over 0-500mV | 20 | 30 | Ω | |
ITX-SC | TX short circuit current | TX+/- shorted to GND | 60 | mA | ||
VCM-TX | Common-mode voltage bias in the transmitter (DC) | 0.6 | 0.8 | V | ||
VCM-TX-AC | AC common-mode voltage swing in active mode | Within U0 and within LFPS | 100 | mVpp | ||
VTX-IDLE-DIFF -AC-PP | Differential voltage swing during electrical idle | Tested with a high-pass filter | 0 | 10 | mVpp | |
VTX-CM-ΔU1-U0 | Absolute delta of DC CM voltage during active and idle states | 100 | mV | |||
VTX-IDLE-DIFF-DC | DC electrical idle differential output voltage | Voltage must be low pass filtered to remove any AC component | 0 | 10 | mV | |
Vdetect | Voltage change to allow receiver detect | Positive voltage to sense receiver termination | 600 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tREADY | Time from power applied until RX termination | Apply 0V to VCC, connect SuperSpeed termination to TX±, apply 1.8V to VCC, and measure when ZRX-DIFF is enabled. | 52 | ms | ||
Differential Transmitter (TXP, TXN) | ||||||
tr, tf | Output rise/fall times (see Figure 3) | 20%-80% of differential voltage measured 1 inch from the output terminal | 56 | ps | ||
tRF-MM | Output rise/fall time mismatch | 20%-80% of differential voltage measured 1 inch from the output terminal | 2.6 | ps |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Differential Transmitter (TXP, TXN) | ||||||
Tdiff-LH, Tdiff-HL | Differential propagation delay times (see Figure 1) | De-Emphasis = –3.5dB Propagation delay between 50% level at input and output | 278 | ps | ||
tidleEntry, tidleExit | Idle entry and exit times (see Figure 2) | 6 | ns |