Home Interface USB ICs USB redrivers & multiplexers

TUSB551

ACTIVE

USB 3.0 Single-Channel redriver with 1.8V Supply

Product details

Type Redriver Function USB 3.0 USB speed (MBits) 5000 Number of channels 1 Supply voltage (max) (V) 1.98 Supply voltage (min) (V) 1.62 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with 1.8V power Supply Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 82000 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 2500
Type Redriver Function USB 3.0 USB speed (MBits) 5000 Number of channels 1 Supply voltage (max) (V) 1.98 Supply voltage (min) (V) 1.62 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with 1.8V power Supply Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 82000 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 2500
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • USB3.0 SuperSpeed Re-Driver with 1.8 V Power
    Supply
  • Ultra Low-Power Architecture:
    • Active: <130 mW
    • U2/U3: <22 mW
    • < 8mW with No Connection
  • Optimal Receiver Equalization:
    • 3/6/9 dB
  • Superior Drive Performance
  • Automatic LFPS De-Emphasis Control To Meet
    USB 3.0 Certification Requirements
  • No Host/Device-Side Requirement
  • Small Package Options
  • Hot-Plug Capable
  • ESD protection exceeds > ±4kV HBM
  • -40°C to 85°C Industrial Temperature Range
  • USB3.0 SuperSpeed Re-Driver with 1.8 V Power
    Supply
  • Ultra Low-Power Architecture:
    • Active: <130 mW
    • U2/U3: <22 mW
    • < 8mW with No Connection
  • Optimal Receiver Equalization:
    • 3/6/9 dB
  • Superior Drive Performance
  • Automatic LFPS De-Emphasis Control To Meet
    USB 3.0 Certification Requirements
  • No Host/Device-Side Requirement
  • Small Package Options
  • Hot-Plug Capable
  • ESD protection exceeds > ±4kV HBM
  • -40°C to 85°C Industrial Temperature Range

The TUSB551 is a 4th-generation USB3.0 SuperSpeed (SS) re-driver that features a 1.8V power supply with low consumption, superior output drive performance, and automatic LFPS De-Emphasis control for full USB 3.0 compliance. The re-driver offers selectable gain settings in the equalizer to account for channel loss. These settings are controlled by the EQ terminal. To compensate for downstream transmission line losses, the output driver supports configuration of De-Emphasis and Output Swing (terminals DE and OS). These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB551 in the SuperSpeed USB path.

The TUSB551 is a 4th-generation USB3.0 SuperSpeed (SS) re-driver that features a 1.8V power supply with low consumption, superior output drive performance, and automatic LFPS De-Emphasis control for full USB 3.0 compliance. The re-driver offers selectable gain settings in the equalizer to account for channel loss. These settings are controlled by the EQ terminal. To compensate for downstream transmission line losses, the output driver supports configuration of De-Emphasis and Output Swing (terminals DE and OS). These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB551 in the SuperSpeed USB path.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TUSB501 ACTIVE USB 3.0 5Gbps Single-Channel redriver TUSB501 requires 3.3-V supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TUSB551 1.8-V USB 3.0 Single Channel Re-Driver with Equalization datasheet (Rev. A) PDF | HTML 10 Mar 2014
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
White paper Strengthening the USB Type-C signal chain through redrivers 21 Aug 2017
Technical article How to deliver clean USB Type-C™ signals PDF | HTML 07 Aug 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 01 Dec 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 25 Oct 2016
White paper Alternate Mode for USB Type-C™: Going Beyond USB 26 Sep 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML 08 Oct 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015
White paper Low-cost implementation of USB Type-C 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TUSB551 HSPICE Model

SLLC442.ZIP (196 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos