10 Revision History
Changes from Revision P (August 2023) to Revision Q (March 2024)
- Added text "The recommended 1.1-V and 3.3-V power supply ramp time
is greater than or equal to 1 ms (measured from 0% to 100%)" to the Power-Up
Sequence section Go
Changes from Revision O (August 2023) to Revision P (August 2023)
- Updated the Reference Design 1 figure to correct the pin name
for A4 and B8Go
Changes from Revision N (August 2022) to Revision O (August 2023)
- Updated the format of the Device Information table to include
USB port countGo
- Updated the Power-Up Sequence figure to have VDD11 supply
ramp after VDDA_3P3 and VDD33 Go
Changes from Revision M (July 2015) to Revision N (August 2022)
- Updated the Applications sectionGo
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the data sheet to include inclusive
terminologyGo
- Change recommended VDD11 minimum to 1.045 V from 0.99
VGo
- Added the 1.1 V −5% / +10% supply is recommended footnote for
VDD11Go
- Changed the pin name for B8 in the Reference Design 1 figure from:
VDD11 to: NC
Go
Changes from Revision L (August 2013) to Revision M (July 2015)
- Added Pin Configuration and Functions, ESD Ratings, Feature
Description, Device Functional Modes, Application and
Implementation, Power Supply Recommendations, Layout,
Device and Documentation Support, and Mechanical, Packaging, and
Orderable Information sectionsGo
- Deleted from Section Clock Source Requirements part of the paragraph; -50 MHz.
Changed supported Crystal value to 24 MHZ and 48 MHz Go
- Deleted the first ItemizedList under Two-Wire Serial-Bus Interface section Go
- Deleted part of sentence from Table 112. in bit row 30, description; 'with the PLL....SEL field.Go
- Deleted the Description from Table 112, in row 29:24 and replaced with Reserved also, replaced rw with w in same row Go
Changes from Revision K (March 2011) to Revision L (May 2013)
- Added text "If a 48 MHz reference clock is used instead of a
crystal, GRST# must remain asserted until the 48 MHz clock is
stable"Go
- Added text - "If a 48 MHz reference clock is used instead of a
crystal, GRST# must remain asserted until the 48 MHz clock is
stable"Go
- Replaced the Power Up Sequence imageGo